Packaging information
Package | Pins TSSOP (PW) | 20 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the SN74AC241
- Operation of 2V to 6V Vcc
- Inputs accept voltages to 6V
- Max tpd of 7.5ns at 5V
Description for the SN74AC241
These octal buffers and line drivers are designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.