Packaging information
| Package | Pins SOT-23 (DBV) | 5 |
| Operating temperature range (°C) -55 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74AHC1G08
- Operating Range 2 V to 5.5 V
- Maximum tpd of 7 ns at 5 V
- Low Power Consumption, 10-µA Maximum ICC
- ±8-mA Output Drive at 5 V
- Schmitt-Trigger Action at All Inputs Makes the Circuit Tolerant for Slower Input Rise and Fall Time
- Latch-Up Performance Exceeds 250 mA Per JESD 17
Description for the SN74AHC1G08
The SN74AHC1G08 device is a single 2-input positive-AND gate. The device performs the Boolean function Y = A ● B or Y = A + B in positive logic.