Packaging information
| Package | Pins SOT-SC70 (DCK) | 5 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74AHC1G32
- Operating range of 2V to 5.5V
- Max tpd of 6.5ns at 5V
- Low power consumption, 10µA max ICC
- ±8mA output drive at 5V
- Schmitt-trigger action at all inputs makes the circuit tolerant for slower input rise and fall time
- Latch-up performance exceeds 250mA per JESD 17
Description for the SN74AHC1G32
The SN74AHC1G32 device is a single 2-input positive-OR gate. The device performs the Boolean function Y = A + B or Y = /A • /B in positive logic.