Packaging information
Package | Pins TSSOP (PW) | 20 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the SN74AHCT244-Q1
- Qualified for automotive applications
- ESD protection exceeds 1000V per MIL-STD-883, method 3015
- EPIC™ (enhanced-performance implanted CMOS) process
- Inputs are TTL-voltage compatible
Description for the SN74AHCT244-Q1
This octal buffer/driver is designed specifically to improve both the performance and density of 3-state memory-address drivers, clock drivers, and bus-oriented receivers and transmitters.