20-pin (DW) package image

SN74AHCT244DW OBSOLETE

8-ch, 4.5-V to 5.5-V buffers with TTL-compatible CMOS inputs

SN74AHCT244DW is no longer in production
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
SN74AHCT244DWR ACTIVE 8-ch, 4.5-V to 5.5-V buffers with TTL-compatible CMOS inputs Replacement

Pricing

Qty Price (USD)
1 99 $0.929
100 249 $0.714
250 999 $0.526
1,000 + 99,999,999 $0.376

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74AHCT244DWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | $0.100 1 99 $0.287 100 249 $0.195 250 999 $0.151 1,000 + 99,999,999 $0.100

Export classification

*For reference only

  • US ECCN: EAR99

More SN74AHCT244 information

Packaging information

Package | Pins SOIC (DW) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 25 | TUBE

Features for the SN74AHCT244

  • Inputs are TTL-voltage compatible
  • Latch-up performance exceeds 250mA Per JESD 17
  • On products compliant to MIL-PRF-38535, All parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.

Description for the SN74AHCT244

These octal buffers/drivers are designed specifically to improve both the performance and density of 3-state memory-address drivers, clock drivers, and bus-oriented receivers and transmitters.

Pricing

Qty Price (USD)
1 99 $0.929
100 249 $0.714
250 999 $0.526
1,000 + 99,999,999 $0.376

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74AHCT244DWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | $0.100 1 99 $0.287 100 249 $0.195 250 999 $0.151 1,000 + 99,999,999 $0.100

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more