Packaging information
Package | Pins TSSOP (PW) | 14 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the SN74ALVC14
- Operates From 2.3 V to 3.6 V
- Max tpd of 3.4 ns at 3.3 V
- ±24-mA Output Drive at 3.3 V
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
Description for the SN74ALVC14
This hex Schmitt-trigger inverter is designed for 2.3-V to 3.6-V VCC operation.
The SN74ALVC14 contains six independent inverters and performs the Boolean function Y = A\.