5-pin (DRL) package image

SN74AUP1G00DRLR ACTIVE

Single 1-input, 0.8-V to 3.6-V low power NAND gate

ACTIVE Custom reel may be available
Same as: SN74AUP1G00DRLR.B, SN74AUP1G00DRLR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | NiPdAuAg
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-5X3 (DRL) | 5
Operating temperature range (°C) -40 to 85
Package qty | Carrier 4,000 | LARGE T&R

Features for the SN74AUP1G00

  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Available in the Ultra Small 0.64 mm2 Package (DPW) with 0.5-mm Pitch
  • Low Static-Power Consumption (ICC = 0.9 µA Max)
  • Low Dynamic-Power Consumption (Cpd = 4 pF Typical at 3.3 V)
  • Low Input Capacitance (Ci = 1.5 pF Typical)
  • Low Noise Overshoot and Undershoot <10% of VCC
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at Input (Vhys = 250 mV Typical at 3.3 V)
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 4.8 ns Maximum at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

Description for the SN74AUP1G00

This single 2-input positive-NAND gate performs the Boolean function Y = A × B or Y = A + B in positive logic.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more