SN74AUP1T57

ACTIVE

Single-Supply Voltage Translator

alarmNotifications Order now

Product details

Technology family AUP1T Number of channels 1 Vout (min) (V) 2.3 Vout (max) (V) 3.6 Data rate (max) (Mbps) 200 IOH (max) (mA) -4 IOL (max) (mA) 4 Supply current (max) (µA) 0.9 Features Over-voltage tolerant inputs, Partial power down (Ioff), Single supply, Voltage translation Input type Schmitt-Trigger Output type Balanced CMOS, Push-Pull Operating temperature range (°C) -40 to 85
Technology family AUP1T Number of channels 1 Vout (min) (V) 2.3 Vout (max) (V) 3.6 Data rate (max) (Mbps) 200 IOH (max) (mA) -4 IOL (max) (mA) 4 Supply current (max) (µA) 0.9 Features Over-voltage tolerant inputs, Partial power down (Ioff), Single supply, Voltage translation Input type Schmitt-Trigger Output type Balanced CMOS, Push-Pull Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1 USON (DRY) 6 1.45 mm² 1.45 x 1 X2SON (DSF) 6 1 mm² 1 x 1
  • Available in the Texas Instruments NanoStar™ Packages
  • Single-Supply Voltage Translator
  • 1.8 V to 3.3 V (at VCC = 3.3 V)
  • 2.5 V to 3.3 V (at VCC = 3.3 V)
  • 1.8 V to 2.5 V (at VCC = 2.5 V)
  • 3.3 V to 2.5 V (at VCC = 2.5 V)
  • Nine Configurable Gate Logic Functions
  • Schmitt-Trigger Inputs Reject Input Noise and Provide Better
    Output Signal Integrity
  • Ioff Supports Partial-Power-Down Mode With Low Leakage Current (0.5 µA)
  • Very Low Static and Dynamic Power Consumption
  • Pb-Free Packages Available: SON (DRY or DSF), SOT-23 (DBV),
    SC-70 (DCK), and NanoStar WCSP
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Related Devices: SN74AUP1T58, SN74AUP1T97, and SN74AUP1T98

NanoStar is a trademark of Texas Instruments.

  • Available in the Texas Instruments NanoStar™ Packages
  • Single-Supply Voltage Translator
  • 1.8 V to 3.3 V (at VCC = 3.3 V)
  • 2.5 V to 3.3 V (at VCC = 3.3 V)
  • 1.8 V to 2.5 V (at VCC = 2.5 V)
  • 3.3 V to 2.5 V (at VCC = 2.5 V)
  • Nine Configurable Gate Logic Functions
  • Schmitt-Trigger Inputs Reject Input Noise and Provide Better
    Output Signal Integrity
  • Ioff Supports Partial-Power-Down Mode With Low Leakage Current (0.5 µA)
  • Very Low Static and Dynamic Power Consumption
  • Pb-Free Packages Available: SON (DRY or DSF), SOT-23 (DBV),
    SC-70 (DCK), and NanoStar WCSP
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Related Devices: SN74AUP1T58, SN74AUP1T97, and SN74AUP1T98

NanoStar is a trademark of Texas Instruments.

AUP technology is the industry’s lowest-power logic technology designed for use in battery-operated or battery backed-up equipment. The SN74AUP1T57 is designed for logic-level translation applications with input switching levels that accept 1.8-V LVCMOS signals, while operating from either a single 3.3-V or 2.5-V VCC supply.

The wide VCC range of 2.3 V to 3.6 V allows the possibility of battery voltage drop during system operation and ensures normal operation between this range.

Schmitt-trigger inputs (VT = 210 mV between positive and negative input transitions) offer improved noise immunity during switching transitions, which is especially useful on analog mixed-mode designs. Schmitt-trigger inputs reject input noise, ensure integrity of output signals, and allow for slow input signal transition.

The SN74AUP1T57 can be easily configured to perform a required gate function by connecting A, B, and C inputs to VCC or ground (see Function Selection table). Up to nine commonly used logic gate functions can be performed.

Ioff is a feature that allows for powered-down conditions (VCC = 0 V) and is important in portable and mobile applications. When VCC = 0 V, signals in the range from 0 V to 3.6 V can be applied to the inputs and outputs of the device. No damage occurs to the device under these conditions.

The SN74AUP1T57 is designed with optimized current-drive capability of 4 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.

NanoStar package technology is a major breakthrough in IC packaging concepts, using the die as the package.

AUP technology is the industry’s lowest-power logic technology designed for use in battery-operated or battery backed-up equipment. The SN74AUP1T57 is designed for logic-level translation applications with input switching levels that accept 1.8-V LVCMOS signals, while operating from either a single 3.3-V or 2.5-V VCC supply.

The wide VCC range of 2.3 V to 3.6 V allows the possibility of battery voltage drop during system operation and ensures normal operation between this range.

Schmitt-trigger inputs (VT = 210 mV between positive and negative input transitions) offer improved noise immunity during switching transitions, which is especially useful on analog mixed-mode designs. Schmitt-trigger inputs reject input noise, ensure integrity of output signals, and allow for slow input signal transition.

The SN74AUP1T57 can be easily configured to perform a required gate function by connecting A, B, and C inputs to VCC or ground (see Function Selection table). Up to nine commonly used logic gate functions can be performed.

Ioff is a feature that allows for powered-down conditions (VCC = 0 V) and is important in portable and mobile applications. When VCC = 0 V, signals in the range from 0 V to 3.6 V can be applied to the inputs and outputs of the device. No damage occurs to the device under these conditions.

The SN74AUP1T57 is designed with optimized current-drive capability of 4 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.

NanoStar package technology is a major breakthrough in IC packaging concepts, using the die as the package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74LV1T00 ACTIVE Single power supply 2-input POSITIVE NAND gate logic level shifter Larger voltage range (1.5V to 5.5V), higher average drive strength (8mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet SN74AUP1T57 Single-Supply Voltage-Level Translator With Configurable Functions datasheet (Rev. G) 07 May 2010
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
Application brief Understanding Schmitt Triggers (Rev. A) PDF | HTML 22 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Buy from a distributor
Simulation model

SN74AUP1T57 IBIS Model

SCEM472.ZIP (24 KB) - IBIS Model

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos