56-pin (DGG) package image

SN74CB3T16211DGGR ACTIVE

3.3-V, 1:1 (SPST), 24-channel FET bus switch with level shifter

ACTIVE Custom reel may be available
Same as: SN74CB3T16211DGGR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (DGG) | 56
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the SN74CB3T16211

  • Member of the Texas Instruments Widebus Family
  • Output Voltage Translation Tracks VCC
  • Supports Mixed-Mode Signal Operation on
    All Data I/O Ports
    • 5-V Input Down to 3.3-V Output Level
      Shift With 3.3-V VCC
    • 5-V/3.3-V Input Down to 2.5-V Output
      Level Shift With 2.5-V VCC
  • 5-V Tolerant I/Os With Device Powered Up
    or Powered Down
  • Bidirectional Data Flow With Near-Zero
    Propagation Delay
  • Low ON-State Resistance (ron) Characteristics
    (ron = 5 Ω Typ)
  • Low Input/Output Capacitance Minimizes
    Loading (Cio(OFF) = 5 pF Typ)
  • Data and Control Inputs Provide
    Undershoot Clamp Diodes
  • Low Power Consumption
    (ICC = 70 µA Max)
  • VCC Operating Range From 2.3 V to 3.6 V
  • Data I/Os Support 0- to 5-V Signaling Levels
    (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, 5 V)
  • Control Inputs Can Be Driven by TTL
    or 5-V/3.3-V CMOS Outputs
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Supports Digital Applications: Level
    Translation, PCI Interface, Bus Isolation
  • Ideal for Low-Power Portable Equipment

Description for the SN74CB3T16211

The SN74CB3T16211 is a high-speed TTL-compatible FET bus switch with low ON-state resistance (ron), allowing for minimal propagation delay. The device fully supports mixed-mode signal operation on all data I/O ports by providing voltage translation that tracks VCC. The SN74CB3T16211 supports systems using 5-V TTL, 3.3-V LVTTL, and 2.5-V CMOS switching standards, as well as user-defined switching levels.

The I/O port of this device has a pullup current source that maintains the output voltage at VCC when the device is ON, and the input is greater than or equal to VCC – 1. Because of the pullup current source, the output voltage level may be less than VCC when the operating frequency is low and the I/O port is connected to a pulldown resistor. In order to maintain the output voltage at VCC, a pullup resistor must be connected to VCC instead of a pulldown resistor to ground.

The SN74CB3T16211 is organized as two 12-bit bus switches with separate output-enable (1OE, 2OE) inputs. It can be used as two 12-bit bus switches or as one 24-bit bus switch. When OE is low, the associated 12-bit bus switch is ON, and the A port is connected to the B port, allowing bidirectional data flow between ports. When OE is high, the associated 12-bit bus switch is OFF, and a high-impedance state exists between the A and B ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more