Packaging information
| Package | Pins TSSOP (DGG) | 48 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 2,000 | LARGE T&R |
Features for the SN74CBT16209A
- Members of the Texas Instruments Widebus Family
- 5-
Switch Connection Between Two Ports - TTL-Compatible Input Levels
Widebus is a trademark of Texas Instruments.
Description for the SN74CBT16209A
The SN54CBT16209 and SN74CBT16209A devices provide 18 bits of high-speed TTL-compatible bus switching or exchanging. The low on-state resistance of the switches allows connections to be made with minimal propagation delay.
The devices operate as an 18-bit bus switch or a 9-bit bus exchanger, which provides data exchanging between the four signal ports via the data-select (S0, S1, S2) terminals.