16-pin (RGY) package image

SN74CBT3253RGYR OBSOLETE

5-V, 4:1, 2-channel analog multiplexer with TTL inputs

OBSOLETE Custom reel may be available
SN74CBT3253RGYR is no longer in production
open-in-new Compare alternates

Pin-for-pin with same functionality to the compared device.

SN74CBT3253CRGYR ACTIVE 5-V, 4:1, 2-channel FET bus switch with –2-V undershoot protection Replacement

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More SN74CBT3253 information

Packaging information

Package | Pins VQFN (RGY) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the SN74CBT3253

  • TTL-Compatible Input Levels

Description for the SN74CBT3253

The SN74CBT3253 is a dual 1-of-4 high-speed TTL-compatible FET multiplexer/demultiplexer. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

1OE\, 2OE\, S0, and S1 select the appropriate B output for the A-input data.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more