SN74CBT6800A

ACTIVE

Product details

Configuration 1:1 SPST Number of channels 10 Power supply voltage - single (V) 5 Protocols Analog Ron (typ) (Ω) 3 ON-state leakage current (max) (µA) 5 Bandwidth (MHz) 200 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 128 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 1:1 SPST Number of channels 10 Power supply voltage - single (V) 5 Protocols Analog Ron (typ) (Ω) 3 ON-state leakage current (max) (µA) 5 Bandwidth (MHz) 200 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 128 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Input Levels
  • Outputs Are Precharged by Bias Voltage to Minimize Signal Distortion During Live Insertion
  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Input Levels
  • Outputs Are Precharged by Bias Voltage to Minimize Signal Distortion During Live Insertion

The SN74CBT6800A provides ten bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows bidirectional connections to be made while adding near-zero propagation delay. The device also precharges the B port to a user-selectable bias voltage (BIASV) to minimize live-insertion noise.

The SN74CBT6800A is organized as one 10-bit switch with a single enable (ON\) input. When ON\ is low, the switch is on, and port A is connected to port B. When ON\ is high, the switch between port A and port B is open. When ON\ is high or VCC is 0 V, B port is precharged to BIASV through the equivalent of a 10-k resistor.

The SN74CBT6800A provides ten bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows bidirectional connections to be made while adding near-zero propagation delay. The device also precharges the B port to a user-selectable bias voltage (BIASV) to minimize live-insertion noise.

The SN74CBT6800A is organized as one 10-bit switch with a single enable (ON\) input. When ON\ is low, the switch is on, and port A is connected to port B. When ON\ is high, the switch between port A and port B is open. When ON\ is high or VCC is 0 V, B port is precharged to BIASV through the equivalent of a 10-k resistor.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
SN74CBT6800C ACTIVE 5-V, 1:1 (SPST), 10-channel general-purpose FET bus switch with –2-V undershoot protection Added undershoot protection

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 10-Bit FET Bus Switch With Precharged Outputs datasheet (Rev. N) 15 Mar 2001

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos