SN74HC151-Q1

ACTIVE

Product details

Technology family HC Function Multiplexer Configuration 8:1 Number of channels 1 Operating temperature range (°C) -40 to 125 Rating Automotive
Technology family HC Function Multiplexer Configuration 8:1 Number of channels 1 Operating temperature range (°C) -40 to 125 Rating Automotive
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Qualified for Automotive Applications
  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive up to 10 LSTTL Loads
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • 8-Line to 1-Line Multiplexers Can Perform as:
    • Boolean-Function Generators
    • Parallel-to-Serial Converters
    • Data Source Selectors

  • Qualified for Automotive Applications
  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive up to 10 LSTTL Loads
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • 8-Line to 1-Line Multiplexers Can Perform as:
    • Boolean-Function Generators
    • Parallel-to-Serial Converters
    • Data Source Selectors

This data selector/multiplexer provides full binary decoding to select one of eight data sources. The strobe (G) input must be at a low logic level to enable the inputs. A high level at the strobe terminal forces the W output high and the Y output low.

This data selector/multiplexer provides full binary decoding to select one of eight data sources. The strobe (G) input must be at a low logic level to enable the inputs. A high level at the strobe terminal forces the W output high and the Y output low.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet 8-Line to 1-Line Data Selector/Multiplexer datasheet (Rev. B) 14 Apr 2008
Application brief Optimizing Body Control Modules (BCMs) Using Logic and Translation PDF | HTML 19 Oct 2022
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
More literature Automotive Logic Devices Brochure 27 Aug 2014
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos