20-pin (DW) package image

SN74HC244MDWREP ACTIVE

Enhanced product 8-ch, 2-V to 6-V buffers with 3-state outputs

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: V62/03607-01XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74LV244BMDWREP ACTIVE

Enhanced product eight-channel 2-V to 5.5-V buffers with tri-state outputs

Pricing

Qty Price
+

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More SN74HC244-EP information

Packaging information

Package | Pins SOIC (DW) | 20
Operating temperature range (°C) -55 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the SN74HC244-EP

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55° to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product Change Notification
  • Qualification Pedigree
  • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers
  • High-Current Outputs Drive up to 15 LSTTL Loads

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life.

Description for the SN74HC244-EP

These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The ’HC244 are organized as two 4-bit buffers/drivers with separate output-enable (OE)\ inputs. When OE\ is low, the device passes noninverted data from the A inputs to the Y outputs. When OE\ is high, the outputs are in the high-impedance state.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more