SN74HC253-Q1

ACTIVE

Product details

Technology family HC Function Digital Multiplexer Configuration 4:1 Number of channels 2 Operating temperature range (°C) -40 to 125 Rating Automotive
Technology family HC Function Digital Multiplexer Configuration 4:1 Number of channels 2 Operating temperature range (°C) -40 to 125 Rating Automotive
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Qualified for automotive applications
  • 3-State Version of ’HC153
  • Wide operating voltage range of 2V to 6V
  • High-current inverting outputs drive up to 15 LSTTL loads
  • Low power consumption, 80µA max ICC
  • Typical tpd = 9ns
  • ±6mA output drive at 5V
  • Low input current of 1µA max
  • Permit multiplexing from n lines to one line
  • Perform parallel-to-serial conversion
  • Qualified for automotive applications
  • 3-State Version of ’HC153
  • Wide operating voltage range of 2V to 6V
  • High-current inverting outputs drive up to 15 LSTTL loads
  • Low power consumption, 80µA max ICC
  • Typical tpd = 9ns
  • ±6mA output drive at 5V
  • Low input current of 1µA max
  • Permit multiplexing from n lines to one line
  • Perform parallel-to-serial conversion
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet SN74HC253-Q1 Automotive Dual 4-Line To 1-Line Data Selector/Multiplexer With 3-State Outputs datasheet (Rev. B) PDF | HTML 13 Jan 2025
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
More literature Automotive Logic Devices Brochure 27 Aug 2014
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos