Packaging information
Package | Pins TSSOP (PW) | 20 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 70 | TUBE |
Features for the SN74HCT244
- Operating voltage range of 4.5 V to 5.5 V
- High-current outputs drive up to 15 LSTTL loads
- Low power consumption: 80-µA maximum I CC
- Typical t pd = 13 ns
- ±6-mA output drive at 5 V
- Low input current of 1 µA maximum
- Inputs are TTL-voltage compatible
- 3-state outputs drive bus lines and buffer memory address registers
Description for the SN74HCT244
These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The SNx4HCT244 devices are organized as two 4-bit buffers or drivers with separate output-enable ( OE) inputs. When OE is low, the device passes non inverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.