Packaging information
| Package | Pins TSSOP (PW) | 20 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 2,000 | LARGE T&R |
Features for the SN74HCT574
- Operating voltage range of 4.5V to 5.5V
- High-current 3-state noninverting outputs drive bus lines directly or up to 15 LSTTL loads
- Low power consumption, 80µA max ICC
- Typical tpd = 22ns
- ±6mA output drive at 5V
- Low input current of 1µA max
- Inputs are TTL-voltage compatible
- Bus-structured pinout
Description for the SN74HCT574
These octal edge-triggered D-type flip-flops feature 3-state outputs designed specifically for bus driving. The ’HCT574 devices are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.