Packaging information
Package | Pins TSSOP (PW) | 14 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 90 | TUBE |
Features for the SN74HCU04
- Wide Operating Voltage Range of 2 V to 6 V
- Outputs Can Drive Up To 10 LSTTL Loads
- Low Power Consumption, 20-µA Max ICC
- Typical tpd = 7 ns
- ±4-mA Output Drive at 5 V
- Low Input Current of 1 µA Max
- Unbuffered Outputs
Description for the SN74HCU04
The HCU04 devices contain six independent inverters. They perform the Boolean function Y = A\ in positive logic.