Packaging information
| Package | Pins SOT-SC70 (DCK) | 5 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74LV1T126
- Single-supply voltage translator at 5V, 3.3V, 2.5V, and 1.8V VCC
- Operating range of 1.8V to 5.5V
- Up translation:
- 1.2V(1) to 1.8V at 1.8V VCC
- 1.5V(1) to 2.5 V at 2.5V VCC
- 1.8V(1) to 3.3V at 3.3V VCC
- 3.3V to 5.0V at 5.0V VCC
- Down translation:
- 3.3V to 1.8V at 1.8V VCC
- 3.3V to 2.5V at 2.5V VCC
- 5.0V to 3.3V at 3.3V VCC
- Logic output is referenced to VCC
- Output drive:
- 8mA output drive at 5V
- 7mA output drive at 3.3V
- 3mA output drive at 1.8V
- Characterized up to 50MHz at 3.3V VCC
- 5V tolerance on input pins
- –40°C to 125°C operating temperature range
- Latch-up performance exceeds 250mA per JESD 17
- Supports standard logic pinouts
- CMOS output B compatible with AUP1G and LVC1G families (1)
(1)Refer to the VIH/VIL and output drive for lower VCC condition.
Description for the SN74LV1T126
The SN74LV1T126 is a single buffer gate with reduced input thresholds to support voltage translation applications.