16-pin (NS) package image

SN74LV221ANSR ACTIVE

DUAL MONOSTABLE MULTIVIBRATORS

ACTIVE Custom reel may be available
Same as: SN74LV221ANSR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More SN74LV221A information

Packaging information

Package | Pins SOP (NS) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the SN74LV221A

  • 2V to 5.5V VCC operation
  • Max tpd of 11ns at 5V
  • Support mixed-mode voltage operation on all ports Schmitt-trigger circuitry on A , B, and CLR inputs for slow input transition rates
  • Overriding clear terminates output pulse
  • Glitch-free power-up reset on outputs
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100mA per JESD 78, class II

Description for the SN74LV221A

The ’LV221A devices are dual multivibrators designed for 2V to 5.5V VCC operation. Each multivibrator has a negative-transition-triggered (A) input and a positive-transition-triggered (B) input, either of which can be used as an inhibit input.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more