8-pin (DCT) package image

SN74LVC1404DCTR ACTIVE

2-ch, 1.65-V to 5.5-V inverters with Schmitt-Trigger inputs

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU | SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DCT) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the SN74LVC1404

  • Available in the Texas Instruments
    NanoFree™ package
  • Supports 5-V VCC operation
  • Inputs accept voltages to 5.5 V
  • One buffered inverter with Schmitt-trigger input and two unbuffered inverters
  • Integrated solution for oscillator applications
  • Suitable for commonly used clock frequencies:
    • 15 kHz, 3.58 MHz, 4.43 MHz, 13 MHz,
      25 MHz, 26 MHz, 27 MHz, 28 MHz
  • Control input to disable the oscillator circuit
  • Low power consumption (10-µA Max ICC) in standby state
  • ±24-mA Output Drive at 3.3 V
  • Ioff supports live insertion, partial-power-down mode, and back-drive protection
  • Latch-up performance exceeds 100 mA
    Per JESD 78, Class II
  • ESD protection exceeds JESD 22
    • 2000-V Human-body model (A114-A)
    • 200-V Machine model (A115-A)
    • 1000-V Charged-device model (C101)

Description for the SN74LVC1404

The SN74LVC1404 device consists of one inverter with a Schmitt-trigger input and two unbuffered inverters. It is designed for 1.65-V to 5.5-V VCC operation.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more