Packaging information
| Package | Pins DSBGA (YZV) | 4 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74LVC1G07
- Available in the ultra small 0.64mm2 package (DPW) with 0.5mm pitch
- Supports 5V VCC operation
- Input and open-drain output accept voltages up to 5.5V
- Can translate up or down
- Maximum tpd of 4.2ns at 3.3V
- Low power consumption, 10µA maximum ICC
- ±24mA output drive at 3.3V
- Ioff supports live insertion, partial-power-down mode, and back-drive protection
- Latch-up performance exceeds 100mA per JESD 78, Class II
- ESD protection exceeds JESD 22
- 2000V Human-body model (A114-A)
- 200V Machine model (A115-A)
- 1000V Charged-device model (C101)
Description for the SN74LVC1G07
This single buffer/driver is designed for 1.65V to 5.5V VCC operation.
The output of the SN74LVC1G07 device is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32mA.
The SN74LVC1G07 is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8mm × 0.8mm.