SN74LVC1G0832

ACTIVE

Product details

Technology family LVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Number of channels 1 Inputs per channel 3 IOL (max) (mA) 32 IOH (max) (mA) -32 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Number of channels 1 Inputs per channel 3 IOL (max) (mA) 32 IOH (max) (mA) -32 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 125
DSBGA (YZP) 6 2.1875 mm² 1.75 x 1.25 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Available in the Texas Instruments NanoFree Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Provides Down Translation to VCC
  • Max tpd of 5 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Input Hysteresis Allows Slow Input
    Transition and Better Switching Noise
    Immunity at the Input
    (Vhys = 250 mV Typ @ 3.3 V)
  • Can Be Used in Three Combinations:
    • AND-OR Gate
    • AND Gate
    • OR Gate
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
    •  

  • Available in the Texas Instruments NanoFree Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Provides Down Translation to VCC
  • Max tpd of 5 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Input Hysteresis Allows Slow Input
    Transition and Better Switching Noise
    Immunity at the Input
    (Vhys = 250 mV Typ @ 3.3 V)
  • Can Be Used in Three Combinations:
    • AND-OR Gate
    • AND Gate
    • OR Gate
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
    •  

This device is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G0832 device is a single 3-input positive AND-OR gate. It performs the Boolean function Y = (A • B ) + C in positive logic.

By tying one input to GND or VCC, the SN74LVC1G0832 device offers two more functions. When C is tied to GND, this device performs as a 2−input AND gate (Y = A • B). When A is tied to VCC, the device works as a 2−input OR gate (Y = B + C). This device also works as a 2−input OR gate when B is tied to VCC (Y = A + C).

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

This device is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G0832 device is a single 3-input positive AND-OR gate. It performs the Boolean function Y = (A • B ) + C in positive logic.

By tying one input to GND or VCC, the SN74LVC1G0832 device offers two more functions. When C is tied to GND, this device performs as a 2−input AND gate (Y = A • B). When A is tied to VCC, the device works as a 2−input OR gate (Y = B + C). This device also works as a 2−input OR gate when B is tied to VCC (Y = A + C).

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74AUP1G57 ACTIVE Low-Power Configurable Multiple-Function Gate Smaller voltage range (0.8V to 3.6V), longer average propagation delay (8ns), lower average drive strength (4mA)
Similar functionality to the compared device
SN74AUP1G58 ACTIVE Low-Power Configurable Multiple-Function Gate Smaller voltage range (0.8V to 3.6V), longer average propagation delay (8ns), lower average drive strength (4mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 27
Type Title Date
* Data sheet SN74LVC1G0832 datasheet (Rev. D) 24 Nov 2013
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Little Logic Guide 2018 (Rev. G) 06 Jul 2018
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note How to Select Little Logic (Rev. A) 26 Jul 2016
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Product overview Design Summary for WCSP Little Logic (Rev. B) 04 Nov 2004
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Use of the CMOS Unbuffered Inverter in Oscillator Circuits 06 Nov 2003
User guide LVC and LV Low-Voltage CMOS Logic Data Book (Rev. B) 18 Dec 2002
Application note Texas Instruments Little Logic Application Report 01 Nov 2002
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
More literature Standard Linear & Logic for PCs, Servers & Motherboards 13 Jun 2002
Application note 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 22 May 2002
Application note Power-Up 3-State (PU3S) Circuits in TI Standard Logic Devices 10 May 2002
More literature STANDARD LINEAR AND LOGIC FOR DVD/VCD PLAYERS 27 Mar 2002
Application note Migration From 3.3-V To 2.5-V Power Supplies For Logic Devices 01 Dec 1997
Application note Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 01 Aug 1997
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note LVC Characterization Information 01 Dec 1996
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Design guide Low-Voltage Logic (LVC) Designer's Guide 01 Sep 1996
Application note Understanding Advanced Bus-Interface Products Design Guide 01 May 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Buy from a distributor
Simulation model

SN74LVC1G0832 IBIS Model (Rev. A)

SCEM473A.ZIP (44 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZP) 6 Ultra Librarian
SOT-23 (DBV) 6 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos