Packaging information
| Package | Pins USON (DRY) | 6 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 5,000 | LARGE T&R |
Features for the SN74LVC1G14
- Latch-up performance exceeds 100mA per JESD 78, Class II
- ESD protection exceeds JESD 22
- 2000V human-body model (A114-A)
- 200V machine model (A115-A)
- 1000V charged-device model (C101)
- Available in the Texas Instruments NanoFree™ package
- Supports 5V VCC operation
- Inputs accept voltages to 5.5V
- Maximum tpd of 4.6ns at 3.3V
- Low power consumption, 10µA maximum ICC
- ±24mA output drive at 3.3V
- Ioff supports partial-power-down mode operation
Description for the SN74LVC1G14
This single Schmitt-trigger inverter is designed for 1.65V to 5.5V VCC operation.
The SN74LVC1G14 device contains one inverter and performs the Boolean function Y = A. The device functions as an independent inverter with Schmitt-trigger inputs, so the device has different input threshold levels for positive-going (VT+) and negative-going (VT–) signals to provide hysteresis (ΔVT) which makes the device tolerant to slow or noisy input signals.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.