Packaging information
Package | Pins TSSOP (PW) | 16 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 90 | TUBE |
Features for the SN74S1051
- Designed to Reduce Reflection Noise
- Repetitive Peak Forward Current to 200 mA
- 12-Bit Array Structure Suited for Bus-Oriented Systems
Description for the SN74S1051
This Schottky barrier diode bus-termination array is designed to reduce reflection noise on memory bus lines. This device consists of a 12-bit high-speed Schottky diode array suitable for clamping to VCC and/or GND.