SN75123

ACTIVE

Dual Line Driver

Product details

Rating Catalog Operating temperature range (°C) 0 to 70
Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (N) 16 181.42 mm² 19.3 x 9.4
  • Meets or Exceeds the Requirements of IBMTM System 360 Input/Output Interface Specification
  • Operate From Single 5-V Supply
  • TTL Compatible
  • 3.11-V Output at IOH = -59.3 mA
  • Uncommitted Emitter-Follower Output Structure for Party-Line Operation
  • Short-Circuit Protection
  • AND-OR Logic Configuration
  • Designed for Use With Triple Line Receiver SN75124
  • Designed to Be Interchangeable With N8T13 and N8T23

IBM is a trademark of International Business Machines Corp.

  • Meets or Exceeds the Requirements of IBMTM System 360 Input/Output Interface Specification
  • Operate From Single 5-V Supply
  • TTL Compatible
  • 3.11-V Output at IOH = -59.3 mA
  • Uncommitted Emitter-Follower Output Structure for Party-Line Operation
  • Short-Circuit Protection
  • AND-OR Logic Configuration
  • Designed for Use With Triple Line Receiver SN75124
  • Designed to Be Interchangeable With N8T13 and N8T23

IBM is a trademark of International Business Machines Corp.

The SN75123 is a dual line driver specifically designed to meet the input/output interface specifications for IBM System 360. It also is compatible with standard-TTL logic and supply-voltage levels.

The SN75123 low-impedance emitter-follower outputs drive terminated lines such as coaxial cable or twisted pair. Having the outputs uncommitted allows wired-OR logic to be performed in party-line applications. Output short-circuit protection is provided by an internal clamping network that turns on when the output voltage drops below approximately 1.5 V. All the inputs are in conventional TTL configuration, and the gating can be used during power-up and power-down sequences to ensure that no noise is introduced to the line.

The SN75123 is characterized for operation from 0°C to 70°C.

H = high level, L = low level, X = irrelevant

The SN75123 is a dual line driver specifically designed to meet the input/output interface specifications for IBM System 360. It also is compatible with standard-TTL logic and supply-voltage levels.

The SN75123 low-impedance emitter-follower outputs drive terminated lines such as coaxial cable or twisted pair. Having the outputs uncommitted allows wired-OR logic to be performed in party-line applications. Output short-circuit protection is provided by an internal clamping network that turns on when the output voltage drops below approximately 1.5 V. All the inputs are in conventional TTL configuration, and the gating can be used during power-up and power-down sequences to ensure that no noise is introduced to the line.

The SN75123 is characterized for operation from 0°C to 70°C.

H = high level, L = low level, X = irrelevant

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN65C1167E ACTIVE Dual Differential Drivers and Receivers With +/-8-kV IEC ESD Protection Dual-channel version with integrated drivers and receivers

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Line Drivers datasheet (Rev. C) 09 Apr 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos