Packaging information
| Package | Pins PDIP (P) | 8 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 50 | TUBE |
Features for the SN75179B
- Meets or exceeds the requirements of TIA/EIA-422-B, TIA/EIA-485-A, and ITU Recommendation V.11
- Bus voltage range: –7V to 12V
- Positive- and negative-current limiting
- Driver output capability: 60mA Max
- Driver thermal-shutdown protection
- Receiver input impedance: 12kΩ Min
- Receiver input sensitivity: ±200mV
- Receiver input hysteresis: 50mV typical
- Operates from single 5V supply
- Low power requirements
Description for the SN75179B
The SN75179B is a differential driver and receiver pair designed for balanced transmission-line applications and meets TIA/EIA-422-B, TIA/EIA-485-A, and ITU Recommendation V.11. The device is designed to improve the performance of full-duplex data communications over long bus lines.
The SN75179B driver output provides limiting for both positive and negative currents. The receiver features high input impedance, input hysteresis for increased noise immunity, and input sensitivity of ±200mV over a common-mode input voltage range of –7V to 12V. The driver provides thermal shutdown for protection from line fault conditions. Thermal shutdown is designed to occur at a junction temperature of approximately 150°C. The SN75179B is designed to drive current loads of up to 60mA maximum.
The SN75179B is characterized for operation from 0°C to 70°C.