SN75DP122A

ACTIVE

DisplayPort 1-to-2 mux with Integrated TMDS Translator supports Display Port Spec 1.1a

Product details

Type Mux Protocols HDMI Rating Catalog Speed (max) (Gbpp) 2.5 Number of channels 2 Supply voltage (V) 5 Operating temperature range (°C) 0 to 85
Type Mux Protocols HDMI Rating Catalog Speed (max) (Gbpp) 2.5 Number of channels 2 Supply voltage (V) 5 Operating temperature range (°C) 0 to 85
VQFN (RTQ) 56 64 mm² 8 x 8
  • One Input Port to One of Two Output Ports
  • Integrated TMDS Level Translator with Receiver Equalization
  • DP Port Supports Data Rates up to 2.7 Gbps
  • DP Port Supports Dual-Mode DisplayPort
  • DP Port Output Waveform Mimics Input Waveform Characteristics
  • TMDS Port Supports Data Rates up to 2.5 Gbps
  • Integrated I2C Logic Block for DVI/HDMI Connector Recognition
  • Enhanced ESD:
    • 12 kV on all High Speed Pins
    • 8 kV on all Auxiliary and I2C Pins
  • Enhanced Commercial Temperature Range:
    0°C to 85°C
  • 56 Pin 8 × 8 QFN Package
  • APPLICATIONS
    • Personal Computer Market
      • Desktop PC
      • Notebook PC
      • Docking Station
      • Standalone Video Card

  • One Input Port to One of Two Output Ports
  • Integrated TMDS Level Translator with Receiver Equalization
  • DP Port Supports Data Rates up to 2.7 Gbps
  • DP Port Supports Dual-Mode DisplayPort
  • DP Port Output Waveform Mimics Input Waveform Characteristics
  • TMDS Port Supports Data Rates up to 2.5 Gbps
  • Integrated I2C Logic Block for DVI/HDMI Connector Recognition
  • Enhanced ESD:
    • 12 kV on all High Speed Pins
    • 8 kV on all Auxiliary and I2C Pins
  • Enhanced Commercial Temperature Range:
    0°C to 85°C
  • 56 Pin 8 × 8 QFN Package
  • APPLICATIONS
    • Personal Computer Market
      • Desktop PC
      • Notebook PC
      • Docking Station
      • Standalone Video Card

The SN75DP122A is a one Dual-Mode DisplayPort input to one Dual-Mode DisplayPort output or one TMDS output. The TMDS output has a built in level translator compliant with Digital Video Interface (DVI) 1.0 and High Definition Multimedia Interface (HDMI) 1.3b. The DisplayPort output follows the input signal in a manner that provides the highest level of signal integrity while supporting the EMI benefits of spread spectrum clocking. Through the SN75DP122A data rates of up to 2.7 Gbps through each link for a total throughput of up to 10.8 Gbps can be realized. The SN75DP122A supports Display Port Spec 1.1a

In addition to the switching of the DisplayPort high speed signal lines, the SN75DP122A also supports the switching of the bidirectional auxiliary (AUX), Hot Plug Detect (HPD), and Cable Adapter Detect (CAD) channels. The Auxiliary differential pair supports Dual-Mode DisplayPort operation through the DisplayPort port. Through the TMDS port the auxiliary port is configured as an I2C port with an integrated I2C repeater.

The SN75DP122A is characterized for operation over ambient air temperature of 0°C to 85°C.

The SN75DP122A is a one Dual-Mode DisplayPort input to one Dual-Mode DisplayPort output or one TMDS output. The TMDS output has a built in level translator compliant with Digital Video Interface (DVI) 1.0 and High Definition Multimedia Interface (HDMI) 1.3b. The DisplayPort output follows the input signal in a manner that provides the highest level of signal integrity while supporting the EMI benefits of spread spectrum clocking. Through the SN75DP122A data rates of up to 2.7 Gbps through each link for a total throughput of up to 10.8 Gbps can be realized. The SN75DP122A supports Display Port Spec 1.1a

In addition to the switching of the DisplayPort high speed signal lines, the SN75DP122A also supports the switching of the bidirectional auxiliary (AUX), Hot Plug Detect (HPD), and Cable Adapter Detect (CAD) channels. The Auxiliary differential pair supports Dual-Mode DisplayPort operation through the DisplayPort port. Through the TMDS port the auxiliary port is configured as an I2C port with an integrated I2C repeater.

The SN75DP122A is characterized for operation over ambient air temperature of 0°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DisplayPort 1:2 Switch With Integrated TMDS Translator datasheet 20 Nov 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RTQ) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos