20-pin (RTJ) package image

SN75LVCP412ARTJT OBSOLETE

2-channel SATA 3-Gbps redriver

OBSOLETE Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN75LVCP412ARTJR OBSOLETE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More SN75LVCP412A information

Packaging information

Package | Pins WQFN (RTJ) | 20
Operating temperature range (°C) 0 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the SN75LVCP412A

  • Supports SATA 1.5 Gbps and 3.0 Gbps Data Rates
  • SATA Hot-Plug Capable
  • Supports Common-Mode Biasing for OOB Signaling with Fast Turn-On
  • Channel Selectable Output Pre-Emphasis
  • 7dB Fixed Receiver Equalization
  • Integrated Termination
  • Low Power
    • <200 mW (typ) in Active Mode
    • <20 mW (typ) in Auto Low Power Mode
    • 2.1 mW (max) in Standby Mode
  • Excellent Jitter and Loss Compensation Capability to Over 20 Inch FR4 Trace
  • High Protection Against ESD Transient
    • HBM: 12000 V
    • CDM: 1500 V
    • MM: 200 V
  • IEC 61000-4-2 Qualified (on eSATA connector pins)
    • ±8 kV Contact Discharge
    • ±15 kV Air Discharge
  • 20-Pin QFN Package
  • Pin Compatible to MAX4951
  • APPLICATIONS
    • Notebooks, Desktops, Docking Stations, Set Top Box, Servers, and Workstations

Description for the SN75LVCP412A

The SN75LVCP412A is a dual channel, single lane SATA redriver and signal conditioner supporting data rates up to 3.0 Gbps that complies with SATA specification revision 2.6.

The SN75LVCP412A operates from a single 3.3-V supply. Integrated 100- line termination with self-biasing make the device suitable for AC coupling. The inputs incorporate an OOB detector which automatically turns the differential outputs off while maintaining a stable output common-mode voltage compliant to SATA link. The device is also designed to handle SSC transmission per the SATA specification.

The SN75LVCP412A handles interconnect losses at both its input and output. The built-in transmitter pre-emphasis feature is capable of applying 0 dB or 2.5 dB of relative amplification at higher frequencies to counter the expected interconnect loss. On the receive side, the device applies a fixed equalization of 7 dB to boost input frequencies near 1.5 GHz. Collectively, the input equalization and output pre-emphasis features of the device work to fully restore SATA signal integrity over extended cable and backplane pathways.

The device is hot-plug capable(1) preventing device damage under hot-insertion such as async signal plug/removal, unpowered plug/removal, powered plug/removal, or surprise plug/removal.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN75LVCP412ARTJR OBSOLETE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more