8-pin (DRF) package image

SN75LVCP600DRFR ACTIVE

1.5/3.0/6.0-Gbps single channel SATA redriver

ACTIVE Custom reel may be available
Same as: SN75LVCP600DRFR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN75LVCP600DRFT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DRF) | 8
Operating temperature range (°C) 0 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the SN75LVCP600

  • SATA Express Support
  • Selectable Equalization and De-Emphasis
  • Hot Plug Capable
  • Receiver Detect and OOB Support
  • Multirate Operation: 1.5 Gbps, 3 Gbps, and
    6 Gbps
  • Suitable to Receive 6-Gbps Data Over Up to 40 Inches (1 Meter) of FR4
  • Compensates Up to 14-dB Loss on the Receive Side and 1.2-dB Loss on the Transmit Side at
    3 GHz
  • Integrated Output Squelch
  • Auto Low Power Feature Lowers Power by > 90%
    • < 100 mW (Active Mode, Typical)
    • < 11 mW (Auto Low Power Mode, Typical)
  • Single 3.3-V Supply
  • High Protection Against ESD Transient
    • HBM: 6 kV
    • CDM: 1.5 kV
  • Ultra-Small Footprint: 2 mm × 2 mm WSON Package

Description for the SN75LVCP600

The SN75LVCP600 is a versatile single channel, SATA Express signal conditioner supporting data rates up to 6 Gbps. The device supports SATA Gen 1, 2, and 3 specifications as well as PCIe 1.0, 2.0, and 3.0. The SN75LVCP600 operates from a single 3.3-V supply and has 100-Ω line termination with self-biasing feature, making the device suitable for AC coupling. The inputs incorporate an out-of-band (OOB) detector, which automatically squelches the output when the input differential voltage falls below threshold while maintaining a stable common-mode voltage. The device is also designed to handle spread spectrum clocking (SSC) transmission per SATA standard.

The SN75LVCP600 handles interconnect losses at its input with selectable equalization settings that can be programmed to match the loss in the channel. For data rates of 3 Gbps and lower the SN75LVCP600 equalizes signals for a span of up to 50 inches of FR4 board material. For data rates of 8 Gbps the device compensates up to 40 in of FR4 material. The equalization level is controlled by the setting of the signal control pin EQ.

Two de-emphasis levels can be selected on the transmit side to provide 0 dB or 1.2 dB of additional high-frequency loss compensation at the output.

The device is hot-plug capable(1) preventing device damage under device hot-insertion such as async signal plug and removal, unpowered plug and removal, powered plug and removal, or surprise plug and removal.

(1) Requires use of AC coupling capacitors at differential inputs and outputs.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN75LVCP600DRFT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more