28-pin (DB) package image

SRC4192IDBR ACTIVE

High-End Sample Rate Converter

ACTIVE Custom reel may be available
Same as: SRC4192IDBRG4, SRC4192IDBR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SRC4192IDB ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DB) | 28
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the SRC4192

  • Automatic Sensing of the Input-to-Output
    Sampling Ratio
  • Wide Input-to-Output Sampling Range: 16:1 to
    1:16
  • Supports Input and Output Sampling Rates Up to
    212 kHz
  • Dynamic Range: 144 dB (–60-dbFS Input, BW =
    20 Hz to fS/2, A-Weighted)
  • THD+N: –140 dB (0-dbFS Input, BW = 20 Hz to
    fS/2)
  • Attenuates Sampling and Reference Clock Jitter
  • High-Performance, Linear-Phase Digital Filtering
    with Stop Band Attenuation Greater than 140 dB
  • Flexible Audio Serial Ports:
    • Master or Slave-Mode Operation
    • Supports I2S, Left-Justified, Right-Justified,
      and TDM Data Formats
    • Supports 16, 18, 20, or 24-Bit Audio Data
    • TDM Mode Allows Daisy-Chaining of up to
      Eight Devices
  • Supports 24-, 20-, 18-, or 16-Bit Input and Output
    Data: All Output Data is Dithered from the Internal
    28-Bit Data Path
  • Low Group Delay Option for Interpolation Filter
  • Direct Downsampling Option for Decimation Filter
    (SRC4193 Only)
  • SPI Port Provides Access to Internal Control
    Registers (SRC4193 Only)
  • Soft Mute Function
  • Bypass Mode
  • Programmable Digital Output Attenuation
    (SRC4193 Only); 256 Steps: 0 dB to –127.5 dB,
    0.5-dB/step
  • Power Down Mode
  • Operates From a Single 3.3-V Power Supply
  • Small 28-Pin SSOP Package
  • Pin Compatible with the AD1896 (SRC4192 Only)

Description for the SRC4192

The SRC4192 and SRC4193 devices are asynchronous, sample-rate converters designed for professional and broadcast audio applications. The SRC4192 and SRC4193 devices combine a wide input-to-output sampling ratio with outstanding dynamic range and ultra-low distortion. Input and output serial ports support standard audio formats, as well as a Time Division Multiplexed (TDM) mode. Flexible audio interfaces allow the SRC4192 and SRC4193 devices to connect to a wide range of audio data converters, digital audio receivers and transmitters, and digital signal processors.

The SRC4192 device is a standalone, pin-programmed device, with control pins for mode, data format, mute, bypass, and low group-delay functions. The SRC4193 device is a software-controlled device featuring a serial peripheral interface (SPI) port, which is utilized to program all functions through the internal control registers.

The SRC4192 and SRC4193 devices can operate from a single 3.3-V power supply. A separate digital I/O supply (VIO) operates over the 1.65-V to 3.6-V supply range, allowing greater flexibility when interfacing to current and future generation signal processors and logic devices. Both devices are available in a 28-pin SSOP package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SRC4192IDB ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more