XC5411WQRTVRQ1 Automotive mono audio codec with dynamic range of 110-dB ADC, 120-dB DAC, HV-input and diagnostics | RTV | 32 | -40 to 125 package image

XC5411WQRTVRQ1 ACTIVE

Automotive mono audio codec with dynamic range of 110-dB ADC, 120-dB DAC, HV-input and diagnostics

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTV) | 32
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TAC5411-Q1

  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • ADC Channel
    • Performance:
      • Line differential input dynamic range: 108dB
      • Mic differential input dynamic range: 108dB
      • THD+N: –95dB
      • Channel summing mode supports high SNR
    • Input voltage:
      • Differential, 10-VRMS full-scale inputs
      • Single-ended, 5-VRMS full-scale inputs
    • Sample rate (fS) = 8kHz to 768kHz
    • Programmable microphone bias (5V to 10V):
      • With an integrated efficient boost converter, or
      • With external high voltage HVDD supply
    • Programmable microphone input fault diagnostics:
      • Open inputs or shorted inputs
      • Short to ground, MICBIAS or VBAT
      • Microphone bias over current protection
  • DAC Channel
    • DAC performance:
      • DAC to Line Out Dynamic Range: 119dB
      • DAC to HP Out Dynamic Range: 115dB
      • THD+N: –95dB
    • Head Phone/Line Out output voltage:
      • Differential, 2-VRMS full-scale
      • Single-ended, 1-VRMS full-scale
    • DAC sample Rates (fs) = 8KHz to 768KHz
  • Common Features
    • Low Latency Filter Selection
    • Programmable HPF and Biquad Filters
    • I2C Control Interface
    • Audio Serial Interface
      • Format: TDM, I2S or Left Justified
      • Word Length: 16,20,24 or 32 Bits
    • Programmable PLL for Flexible Clocking
    • Single Supply Operation: 3.3V
    • I/O Supply Operation: 1.2V, 1.8V or 3.3V

Description for the TAC5411-Q1

The TAC5411-Q1 is a high performance Mono Codec with 10VRMS differential Input, 108dB Mono ADC and 2VRMS Mono DAC Channels. The TAC5411-Q1 supports both differential and Single Ended input and output. Device supports both Microphone and Line In input on ADC Channel. DAC Output can be configured for either Line Out or Head Phone Load. TAC5411-Q1 can drive up to 62.5mW into a Headphone Load. The device also offers an integrated high-voltage, programmable microphone bias, and input diagnostic circuitry that allows direct connection to microphone-based automotive systems with full fault diagnostic capability for direct-coupled inputs. The TAC5411-Q1 integrates an efficient boost converter to generate a high voltage microphone bias using an external, low-voltage, 3.3V supply, The device can also directly use an external high-voltage supply (HVDD), which is a readily available supply in the system to generate the high-voltage, programmable microphone bias. The TAC5411-Q1 integrates programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), programmable EQ and biquad filters, low-latency filter modes. It allows for sample rates up to 768kHz. The TAC5411-Q1 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with I2C. These integrated high-performance features, along with a single, 3.3V supply operation, makes TAC5411-Q1 an excellent choice for space-constrained automotive systems.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more