Packaging information
| Package | Pins VQFN-HR (RJQ) | 26 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the TAS2770
- High-Performance Mono Class-D Amplifier
- 20-W at 1% THD+N (4 Ω, 16 V)
- 15 .4-W at 1 % THD+N (4 Ω, 12.6 V)
- 0.03 % THD+N at 1 W (4 Ω, VBAT = 12.6 V)
- 32-µVrms A-Weighted Idle Channel noise
- 90-dB PSRR with 200 mV PP Ripple at 20 - 20 kHz
- 82.5% Efficiency at 1 W (4 Ω, VBAT = 12.6 V)
- < 1 µA HW Shutdown VBAT Current
- 42 mW / 63 mW Idle Dissipation (8.4 V / 12.6 V)
- Speaker Voltage and Current Sense
- Real-Time Diagnostics Using I/V Speaker Sense
- Over Current
- Short Circuit(short to power, short to ground and terminal-to-terminal short)
- Over-Temperature
- VBAT Tracking Peak Voltage Limiter with Brown Out Prevention
- 44.1-kHz to 192-kHz Sample Rates
- Flexible User Interfaces
- I 2S/TDM: 8 Channels (32-bit / 96 kHz)
- I 2C: 8 selectable Addresses
- MCLK Free Operation
- Low Pop and Click
- Power Supplies
- VBAT: 4.5 V to 16 V
- AVDD: 1.8 V
- Spread-Spectrum Low EMI Mode
- Thermal and Over Current Protection
Description for the TAS2770
The TAS2770 is a mono, digital input Class-D audio amplifier optimized for efficiently driving small loudspeakers . The output power, protection features and packages make TAS2770 a good choice for Smart speakers, Bluetooth speakers, home automation devices, Notebook computers and tablets.
The Class-D amplifier is capable of delivering 20W of continuous power into a 4-Ω load at 16V and 15W into an 8-Ω load at 16V both at 1% THD. The broad voltage input range of 4.5-16V and the high output power makes this amplifier versatile enough to work with battery power or with line powered systems
A Brown-Out preventer tracks peak voltage and automatically self-limits the gain to the voltage available. This hardware implemented feature reduces the amplifier’s demand on system power preventing both audio cut out and system shutdown
The TAS2770 can be used as a conventional amp or with host based speaker protection algorithms. The integrated speaker voltage and current sense provides for real time feedback of loudspeaker conditions to the protection algorithms through a return I2S path.
Up to eight devices can share a common bus via either I 2S/TDM + I 2C.
The TAS2770 device is available in a 26-pin, 0.4-mm pitch QFN for a compact PCB footprint.