TAS5414B-Q1
Automotive, 28-W, 4-ch, 6- to 24-V analog SE input Class-D audio amplifier w/ I2C diag & load dump
TAS5414B-Q1
- TAS5414-Q1 – Single-Ended Input
- TAS5424-Q1 – Differential Input
- Four-Channel Digital Power Amplifier
- Four Analog Inputs, Four BTL Power Outputs
- Typical Output Power at 10% THD+N
- 28 W/Ch Into 4 Ω at 14.4 V
- 50 W/Ch Into 2 Ω at 14.4 V
- 79 W/Ch Into 4 Ω at 24 V
- 150 W/Ch Into 2 Ω at 24 V (PBTL)
- Channels Can Be Paralleled (PBTL) for High Current Applications
- THD+N < 0.02%, 1 kHz, 1 W Into 4 Ω
- Patented Pop- and Click-Reduction Technology
- Soft Muting With Gain Ramp Control
- Common-Mode Ramping
- Patented AM Interference Avoidance
- Patented Cycle-by-Cycle Current Limit
- 75-dB PSRR
- Four-Address I2C Serial Interface for
Device Configuration and Control - Channel Gains: 12-dB, 20-dB, 26-dB, 32-dB
- Load Diagnostic Functions:
- Output Open and Shorted Load
- Output-to-Power and -to-Ground Shorts
- Patented Tweeter Detection
- Protection and Monitoring Functions:
- Short-Circuit Protection
- Load-Dump Protection to 50 V
- Fortuitous Open Ground and Power Tolerant
- Patented Output DC Level Detection While Music Playing
- Over-temperature Protection
- Over- and Undervoltage Conditions
- Clip Detection
- 36-Pin PSOP3 (DKD) Power SOP Package With Heat Slug Up
for the TAS5414-Q1 - 44-Pin PSOP3 (DKD) Power SOP Package With Heat Slug Up
for the TAS5424-Q1 - 44-Pin PSOP3 (DKE) Low-Standoff Power SOP Package With
Heat Slug Up for the TAS5424-Q1 - 64-Pin QFP (PHD) Power Package With Heat Slug Up for TAS5414-Q1
- Designed for Automotive EMC Requirements
- Qualified According to AEC-Q100
- ISO9000:2002 TS16949 Certified
- –40°C to 105°C Ambient Temperature Range
- APPLICATIONS
- OEM/Retail Head Units and Amplifier Modules Where Feature Densities
and System Configurations Require Reduction in Heat From the Audio Power
Amplifier
- OEM/Retail Head Units and Amplifier Modules Where Feature Densities
The TAS5414-Q1 and TAS5424-Q1 are four-channel digital audio amplifiers designed for use in automotive head units and external amplifier modules. They provide four channels at 23 W continuously into 4 Ω at less than 1% THD+N from a 14.4-V supply. Each channel can also deliver 38 W into 2 Ω at 1% THD+N. The TAS5414-Q1 uses single-ended analog inputs, while the TAS5424-Q1 employs differential inputs for increased immunity to common-mode system noise. The digital PWM topology of the device provides dramatic improvements in efficiency over traditional linear amplifier solutions. This reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device incorporates all the functionality needed to perform in the demanding OEM applications area. They have built-in load diagnostic functions for detecting and diagnosing misconnected outputs to help to reduce test time during the manufacturing process.
Request more Information
Next Generation 27-W, 2-MHz Digital Input 4-Ch Automotive Class-D Audio Amplifier: TAS6424L-Q1
Next Generation 75-W, 2-MHz Digital Input 4-Ch Automotive Class-D Audio Amplifier: TAS6424-Q1
Next Generation 75-W, 2-MHz Digital Input 2-Ch Automotive Class-D Audio Amplifier: TAS6422-Q1
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TAS5414B-Q1, TAS5424B-Q1 Four-Channel Automotive Digital Amplifiers datasheet | 28 Dec 2011 | |
Application note | Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) | 26 Aug 2019 | ||
Application note | AN-1849 An Audio Amplifier Power Supply Design (Rev. C) | 27 Jun 2019 | ||
Application note | AN-1737 Managing EMI in Class D Audio Applications (Rev. A) | 01 May 2013 | ||
User guide | TAS5414B and TAS5424B Evaluation Module | 21 Dec 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TAS5414BQ1DKDEVM — TAS5414B-Q1 DKD Evaluation Module
TAS5414BQ1PHDEVM — TAS5414B-Q1 PHD Evaluation Module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTQFP (PHD) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.