64-pin (PHD) package image

TAS5414BTPHDRQ1 ACTIVE

Automotive, 28-W, 4-ch, 6- to 24-V analog SE input Class-D audio amplifier w/ I2C diag & load dump

ACTIVE Custom reel may be available
Same as: TAS5414BTPHDRQ1.B, TAS5414BTPHDRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5414BTPHDQ1 ACTIVE
Package qty | Carrier 90 | JEDEC TRAY (10+1)
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TAS5414B-Q1 information

Packaging information

Package | Pins HTQFP (PHD) | 64
Operating temperature range (°C) -40 to 105
Package qty | Carrier 1,000 | SMALL T&R

Features for the TAS5414B-Q1

  • TAS5414-Q1 – Single-Ended Input
  • TAS5424-Q1 – Differential Input
  • Four-Channel Digital Power Amplifier
  • Four Analog Inputs, Four BTL Power Outputs
  • Typical Output Power at 10% THD+N
    • 28 W/Ch Into 4 Ω at 14.4 V
    • 50 W/Ch Into 2 Ω at 14.4 V
    • 79 W/Ch Into 4 Ω at 24 V
    • 150 W/Ch Into 2 Ω at 24 V (PBTL)
  • Channels Can Be Paralleled (PBTL) for High Current Applications
  • THD+N < 0.02%, 1 kHz, 1 W Into 4 Ω
  • Patented Pop- and Click-Reduction Technology
    • Soft Muting With Gain Ramp Control
    • Common-Mode Ramping
  • Patented AM Interference Avoidance
  • Patented Cycle-by-Cycle Current Limit
  • 75-dB PSRR
  • Four-Address I2C Serial Interface for
    Device Configuration and Control
  • Channel Gains: 12-dB, 20-dB, 26-dB, 32-dB
  • Load Diagnostic Functions:
    • Output Open and Shorted Load
    • Output-to-Power and -to-Ground Shorts
    • Patented Tweeter Detection
  • Protection and Monitoring Functions:
    • Short-Circuit Protection
    • Load-Dump Protection to 50 V
    • Fortuitous Open Ground and Power Tolerant
    • Patented Output DC Level Detection While Music Playing
    • Over-temperature Protection
    • Over- and Undervoltage Conditions
    • Clip Detection
  • 36-Pin PSOP3 (DKD) Power SOP Package With Heat Slug Up
    for the TAS5414-Q1
  • 44-Pin PSOP3 (DKD) Power SOP Package With Heat Slug Up
    for the TAS5424-Q1
  • 44-Pin PSOP3 (DKE) Low-Standoff Power SOP Package With
    Heat Slug Up for the TAS5424-Q1
  • 64-Pin QFP (PHD) Power Package With Heat Slug Up for TAS5414-Q1
  • Designed for Automotive EMC Requirements
  • Qualified According to AEC-Q100
  • ISO9000:2002 TS16949 Certified
  • –40°C to 105°C Ambient Temperature Range
  • APPLICATIONS
    • OEM/Retail Head Units and Amplifier Modules Where Feature Densities
      and System Configurations Require Reduction in Heat From the Audio Power
      Amplifier

Description for the TAS5414B-Q1

The TAS5414-Q1 and TAS5424-Q1 are four-channel digital audio amplifiers designed for use in automotive head units and external amplifier modules. They provide four channels at 23 W continuously into 4 Ω at less than 1% THD+N from a 14.4-V supply. Each channel can also deliver 38 W into 2 Ω at 1% THD+N. The TAS5414-Q1 uses single-ended analog inputs, while the TAS5424-Q1 employs differential inputs for increased immunity to common-mode system noise. The digital PWM topology of the device provides dramatic improvements in efficiency over traditional linear amplifier solutions. This reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device incorporates all the functionality needed to perform in the demanding OEM applications area. They have built-in load diagnostic functions for detecting and diagnosing misconnected outputs to help to reduce test time during the manufacturing process.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5414BTPHDQ1 ACTIVE
Package qty | Carrier 90 | JEDEC TRAY (10+1)
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more