56-pin (DKQ) package image

TAS6422EQDKQRQ1 ACTIVE

Automotive 75-W, 2-MHz, 2-channel, 4.5-V to 26.4-V digital input Class-D audio amplifier

ACTIVE Custom reel may be available
Same as: TAS6422EQDKQRQ1.B, TAS6422EQDKQRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HSSOP (DKQ) | 56
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | LARGE T&R

Features for the TAS6422E-Q1

  • AEC-Q100 Qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C TA
  • Advanced load diagnostics
    • DC Diagnostics run without input clocks
    • AC Diagnostic for tweeter detection with impedance and phase response
  • Easily meets CISPR25-L5 EMC specifications
  • Audio inputs
    • 2 Channel I2S or 4/8-channel TDM input
    • Input sample rates: 44.1 kHz, 48 kHz, 96 kHz
    • Input formats: 16-bit to 32-bit I2S, and TDM
  • Audio Outputs
    • Two-channel bridge-tied load (BTL)
    • Single-channel parallel BTL (PBTL)
    • Up to 2.1 MHz output switching frequency
    • 45 W, 10% THD+N Into 2 Ω at 14.4 V BTL
    • 75 W, 10% THD+N Into 4 Ω at 25 V BTL
    • 150W, 10% THD+N Into 2 Ω at 25V PBTL
  • Audio performance into 4 Ω at 14.4 V BTL
    • THD+N < 0.02% at 1 W
    • 42 µVRMS output noise
    • –90 dB crosstalk
  • Load diagnostics
    • Output open and shorted load
    • Output-to-battery or ground shorts
    • Line output detection up to 6 kΩ
    • Host-independent operation
  • Protection
    • Output current limiting and short protection
    • 40 V Load dump
    • Open ground and power tolerant
    • DC offset
    • Over-temperature
    • Undervoltage and overvoltage
  • General Operation
    • 4.5 V to 18 V supply voltage
    • I2C Control with 4 address options
    • Latched & Non-Latched Clip Detect
    • Enhanced EMI Management

Description for the TAS6422E-Q1

The TAS6422E-Q1 device is a two-channel digital-input Class-D audio amplifier that implements a 2.1 MHz PWM switching frequency enabling a cost-optimized solution in a very small PCB size, full operation down to 4.5 V for start/stop events, and exceptional sound quality with up to 40 kHz audio bandwidth.

The devices adds EMI management features including spread-spectrum to assist in system level EMI challenges.

The output switching frequency can be set either above the AM band, which eliminates AM-band interferences and reduces output filtering and cost, or below the AM band to optimize efficiency.

The device has a built-in load diagnostic function for detecting and diagnosing misconnected outputs as well as detection of AC-coupled tweeters to help to reduce test time during the manufacturing process.

The TAS6422E-Q1 Class-D audio amplifier is designed for use in automotive head units and external amplifier modules. For pin compatible one, two and four-channel devices see the the Device Options table.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more