TB5D1M

ACTIVE

5-V quad PECL driver

alarmNotifications Order now

Product details

Function Driver Protocols PECL Number of transmitters 4 Number of receivers 0 Supply voltage (V) 3.3, 5 Signaling rate (Mbps) 150 Input signal TTL Output signal PECL Rating Catalog Operating temperature range (°C) -40 to 85
Function Driver Protocols PECL Number of transmitters 4 Number of receivers 0 Supply voltage (V) 3.3, 5 Signaling rate (Mbps) 150 Input signal TTL Output signal PECL Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Functional Replacements for the Agere BDG1A, BPNGA and BDGLA
  • Pin-Equivalent to the General-Trade 26LS31 Device
  • 2.0 ns Maximum Propagation Delays
  • 0.15 ns Output Skew Typical Between ± Pairs
  • Capable of Driving 50- Loads
  • 5.0-V or 3.3-V Supply Operation
  • TB5D1M Includes Surge Protection on
    Differential Outputs
  • TB5D2H No Line Loading When VCC = 0
  • Third State Output Capability
  • -40°C to 85°C Operating Temp Range
  • ESD Protection HBM > 3 kV and CDM > 2 kV
  • Available in Gull-Wing SOIC (JEDEC MS-013, DW) and SOIC (D) Packages
  • APPLICATIONS
    • Digital Data or Clock Transmission Over
      Balanced Transmission Lines

  • Functional Replacements for the Agere BDG1A, BPNGA and BDGLA
  • Pin-Equivalent to the General-Trade 26LS31 Device
  • 2.0 ns Maximum Propagation Delays
  • 0.15 ns Output Skew Typical Between ± Pairs
  • Capable of Driving 50- Loads
  • 5.0-V or 3.3-V Supply Operation
  • TB5D1M Includes Surge Protection on
    Differential Outputs
  • TB5D2H No Line Loading When VCC = 0
  • Third State Output Capability
  • -40°C to 85°C Operating Temp Range
  • ESD Protection HBM > 3 kV and CDM > 2 kV
  • Available in Gull-Wing SOIC (JEDEC MS-013, DW) and SOIC (D) Packages
  • APPLICATIONS
    • Digital Data or Clock Transmission Over
      Balanced Transmission Lines

These quad differential drivers are TTL input to pseudo-ECL differential output used for digital data transmission over balanced transmission lines.

The TB5D1M device is a pin and functional replacement for the Agere systems BDG1A and BPNGA quad differential drivers. The TB5D1M has a built-in lightning protection circuit to absorb large transitions on the transmission lines without destroying the device. When the circuit is powered down it loads the transmission line, because of the protection circuit.

The TB5D2H device is a pin and functional replacement for the Agere systems BDG1A and BDGLA quad differential drivers. Upon power down the TB5D2H output circuit appears as an open circuit and does not load the transmission line.

Both drivers feature a 3-state output with a third-state level of less than 0.1 V.

The packaging options available for these quad differential line drivers include a 16-pin SOIC gull-wing (DW) and a 16-pin SOIC (D) package.

Both drivers are characterized for operation from -40°C to 85°C

The logic inputs of this device include internal pull-up resistors of approximately 40 k that are connected to VCC to ensure a logical high level input if the inputs are open circuited.

These quad differential drivers are TTL input to pseudo-ECL differential output used for digital data transmission over balanced transmission lines.

The TB5D1M device is a pin and functional replacement for the Agere systems BDG1A and BPNGA quad differential drivers. The TB5D1M has a built-in lightning protection circuit to absorb large transitions on the transmission lines without destroying the device. When the circuit is powered down it loads the transmission line, because of the protection circuit.

The TB5D2H device is a pin and functional replacement for the Agere systems BDG1A and BDGLA quad differential drivers. Upon power down the TB5D2H output circuit appears as an open circuit and does not load the transmission line.

Both drivers feature a 3-state output with a third-state level of less than 0.1 V.

The packaging options available for these quad differential line drivers include a 16-pin SOIC gull-wing (DW) and a 16-pin SOIC (D) package.

Both drivers are characterized for operation from -40°C to 85°C

The logic inputs of this device include internal pull-up resistors of approximately 40 k that are connected to VCC to ensure a logical high level input if the inputs are open circuited.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TB5D1M, TB5D2H: Quad Differential PECL Drivers datasheet (Rev. C) 18 Jan 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TB5D1M3VD IBIS Model

SLLC165.ZIP (6 KB) - IBIS Model
Simulation model

TB5D1M3VDW IBIS Model

SLLC166.ZIP (6 KB) - IBIS Model
Simulation model

TB5D1M5VD IBIS Model

SLLC167.ZIP (7 KB) - IBIS Model
Simulation model

TB5D1M5VDW IBIS Model

SLLC168.ZIP (7 KB) - IBIS Model
Simulation model

TB5D1MD IBIS Model 3.3V Operation Only

SLLC194.ZIP (9 KB) - IBIS Model
Simulation model

TB5D1MD IBIS Model 5V Operation Only

SLLC190.ZIP (9 KB) - IBIS Model
Simulation model

TB5D1MDW IBIS Model 3.3V Operation Only

SLLC195.ZIP (9 KB) - IBIS Model
Simulation model

TB5D1MDW IBIS Model 5V Operation Only

SLLC191.ZIP (9 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos