16-pin (DW) package image

TB5R1DW LAST TIME BUY

5-V quad PECL receiver with –1.1 to +7.1-V common mode range

Same as: TB5R1DW.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-250C-1YEAR/Level-1-220C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B1

More TB5R1 information

Packaging information

Package | Pins SOIC (DW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 40 | TUBE

Features for the TB5R1

  • Functional Replacements for the Agere BRF1A, BRF2A, BRS2A, and BRS2B
  • Pin Equivalent to General Trade 26LS32
  • High Input Impedance Approximately 8 k
  • 4-ns Maximum Propagation Delay
  • TB5R1 Provides 50-mV Hysteresis
  • TB5R2 With -125-mV Threshold Offset for Preferred State Output
  • -1.1-V to 7.1-V Common Mode Range
  • Single 5-V ±10% Supply
  • Slew Rate Limited (1 ns min 80% to 20%)
  • TB5R2 Output Defaults to Logic 1 When Inputs Left Open or Shorted to VCC or GND
  • ESD Protection HBM > 3 kV, CDM > 2 kV
  • Operating Temperature Range: -40°C to 85°C
  • Available in Gull-Wing SOIC (JEDEC MS-013, DW) and SOIC (D) Package
  • APPLICATIONS
    • Digital Data or Clock Transmission Over Balanced Lines

Description for the TB5R1

These quad differential receivers accept digital data over balanced transmission lines. They translate differential input logic levels to TTL output logic levels.

The TB5R1 is a pin- and function-compatible replacement for the Agere systems BRF1A and BRF2A; it includes 3-kV HBM and 2-kV CDM ESD protection.

The TB5R2 is a pin- and function-compatible replacement for the Agere systems BRS2A and BRS2B and incorporates a 125-mV receiver input offset, preferred state output, 3-kV HBM and 2-kV CDM ESD protection. The TB5R2 preferred state feature places the high state when the inputs are open, shorted to ground, or shorted to the power supply.

The power-down loading characteristics of the receiver input circuit are approximately 8 k relative to the power supplies; hence they do not load the transmission line when the circuit is powered down.

The packaging for these differential line receivers include a 16-pin gull wing SOIC (DW) and SOIC (D).

The enable inputs of this device include internal pullup resistors of approximately 40 k that are connected to VCC to ensure a logical high level input if the inputs are open circuited.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more