8-pin (DGK) package image

TCA9517DGKRQ1 ACTIVE

Automotive 2-bit level-translating 400-kHz I2C/SMBus buffer/repeater with powered-off high-impedance

ACTIVE Custom reel may be available
Same as: TCA9517DGKRQ1.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | NiPdAuAg
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TCA9517-Q1

  • AEC-Q100 Qualified for automotive applications
    • Device temperature: –40°C to 125°C TA
    • Device HBM classification Level: ±5500-V
    • Device CDM classification Level: ±1000-V
  • Functional Safety-Capable
  • Two-channel bidirectional buffer
  • I2C Bus and SMBus compatible
  • Operating Supply Voltage Range of 0.9-V to 5.25-V on A-side
  • Operating supply voltage range of 2.7-V to 5.25-V on B-side
  • Voltage-level translation from 0.9-V to 5.25-V and 2.7-V to 5.25-V
  • Active-high repeater-enable input
  • Open-drain I2C I/O
  • 5.25-V tolerant I2C and enable input support mixed-mode signal operation
  • Accommodates standard mode and fast mode I2C devices and multiple controller
  • High-impedance I2C pins when powered-off
  • Latch-up performance exceeds 100 mA Per JESD 78, class II

Description for the TCA9517-Q1

The TCA9517-Q1 is a bidirectional buffer with level shifting capabilities for I2C and SMBus systems. It supplies bidirectional voltage-level translation (up-translation and/or down-translation) between low voltages (down to 0.9 V) and higher voltages (2.7 V to 5.25 V) in mixed-mode applications. This device enables I2C and SMBus systems to be extended without loss of performance, even during level shifting.

The TCA9517-Q1 buffers both the serial data (SDA) and the serial clock (SCL) signals on the I2C bus, thus allowing two buses of up to 400-pF bus capacitance to be connected in an I2C application.

The TCA9517-Q1 has two types of drivers: A-side drivers and B-side drivers. All inputs and I/Os are overvoltage tolerant to 5.25 V, even when the device is unpowered (VCCB and/or VCCA = 0 V).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more