8-pin (DRB) package image

TCAN1042DRBTQ1 ACTIVE

Automotive fault-protected CAN transceiver with flexible data-rate

ACTIVE Custom reel may be available
Same as: TCAN1042DRBTQ1.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TCAN1044ADRBRQ1 ACTIVE Enhanced automotive CAN transceiver with standby

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TCAN1042DRBRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TCAN1042-Q1 information

Packaging information

Package | Pins VSON (DRB) | 8
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TCAN1042-Q1

  • AEC-Q100 (grade 1): Qualified for automotive applications
  • Meets the ISO 11898-2:2016 and ISO 11898-5:2007 physical layer standards
  • Functional Safety-Capable
  • ’Turbo’ CAN:
    • All devices support classic CAN and 2 Mbps CAN FD (flexible data rate) and "G" options support 5 Mbps
    • Short and symmetrical propagation delay times and fast loop times for enhanced timing margin
    • Higher data rates in loaded CAN networks
  • EMC performance: supports SAE J2962-2 and IEC 62228-3 (up to 500 kbps) without common mode choke
  • I/O Voltage range supports 3.3 V and 5 V MCUs
  • Ideal passive behavior when unpowered
    • Bus and logic terminals are high impedance (no load)
    • Power up/down with glitch free operation on bus and RXD output
  • Protection features
    • IEC ESD protection up to ±15 kV
    • Bus Fault protection: ±58 V (non-H variants) and ±70 V (H variants)
    • Undervoltage protection on VCC and VIO (V variants only) supply terminals
    • Driver dominant time out (TXD DTO) - Data rates down to 10 kbps
    • Thermal shutdown protection (TSD)
  • Receiver common mode input voltage: ±30 V
  • Typical loop delay: 110 ns
  • Junction temperatures from –55°C to 150°C
  • Available in SOIC(8) package and leadless VSON (8) package (3.0 mm x 3.0 mm) with improved automated optical inspection (AOI) capability

Description for the TCAN1042-Q1

This CAN transceiver family meets the ISO11898-2 (2016) High Speed CAN (Controller Area Network) physical layer standard. All devices are designed for use in CAN FD networks up to 2 Mbps (megabits per second). Devices with part numbers that include the "G" suffix are designed for data rates up to 5 Mbps, and versions with the "V" have a secondary power supply input for I/O level shifting the input pin thresholds and RXD output level. This family has a low power standby mode with remote wake request feature. Additionally, all devices include many protection features to enhance device and network robustness.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TCAN1042DRBRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more