14-pin (DMT) package image

TCAN1043DMTRQ1 ACTIVE

Automotive CAN FD transceiver with flexible data-rate and wake input

ACTIVE Custom reel may be available
Same as: TCAN1043DMTRQ1.B, TCAN1043DMTRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TCAN1043DMTTQ1 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSON (DMT) | 14
Operating temperature range (°C) -55 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TCAN1043-Q1

  • AEC Q100: Qualified for automotive applications
    • Temperature grade 1: TA = –55°C to 125°C
    • Device HBM classification level: ±16kV
    • Device CDM classification level: ±1500V
  • Functional Safety-Capable
  • Meets the requirements of the ISO 11898-2 (2016)
  • All devices support classic CAN and 2Mbps CAN FD (flexible data rate) and "G" options support 5Mbps
    • Short and symmetrical propagation delays and fast loop times for enhanced timing margin
    • Higher data rates in loaded CAN networks
  • VIO Level shifting supports 2.8V to 5.5V
  • Operating modes
    • Normal mode
    • Standby Mode with INH output and local and remote wake up request
    • Low power sleep mode with INH output and local and remote wake up request
  • Passive behavior when unpowered
    • Bus and logic terminals are high impedance (no load to operating bus or application)
    • Hot plug capable: power up and down glitch free operation on bus and RXD output
  • Meets or exceeds EMC standard requirements
    • IEC 62228-3 – 2007 compliant
    • SAE J2962-2 compliant
  • Protection features
    • IEC ESD protection of bus terminals: ±8kV
    • Bus fault protection: ±58V (non-H variants) and ±70V (H variants)
    • Undervoltage protection on supply terminals
    • Driver dominant time Out (TXD DTO): data rates down to 9.2kbps
    • Thermal shutdown protection (TSD)
  • Receiver common mode input voltage: ±30V
  • Typical loop delay: 110ns
  • Junction temperatures from –55°C to 150°C
  • Available in SOIC (14) package and leadless VSON (14) package (4.5mm x 3mm) with improved automated optical inspection (AOI) capability

Description for the TCAN1043-Q1

The TCAN1043xx-Q1 meets the physical layer requirements of the ISO 11898–2 (2016) High Speed Controller Area Network (CAN) specification providing an interface between the CAN bus and the CAN protocol controller. These devices support both classical CAN and CAN FD up to 2 megabits per second (Mbps). Devices with part numbers that include the suffix “G” are designed for CAN FD data rates up to 5Mbps. The TCAN1043xx-Q1 allows for system-level reductions in battery current consumption by selectively enabling (via the INH output pin) the various power supplies that can be present on a node. This allows an ultra-low-current sleep state in which power is gated to all system components except for the TCAN1043xx-Q1, which remains in a low-power state monitoring the CAN bus.

When a wake-up pattern is detected on the bus or when a local wake-up is requested via the WAKE input, the TCAN1043xx-Q1 initiates node start-up by driving INH high. The TCAN1043xx-Q1 includes internal logic level translation via the VIO terminal to allow for interfacing directly to 3.3V or 5V controllers. The device includes many protection and diagnostic features including CAN bus line short-circuit detection and battery connection detection. The TCAN1043xx-Q1 meets the ESD and EMC requirements of IEC 62228-3 and J2962-2 without the need for additional protection components.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TCAN1043DMTTQ1 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more