8-pin (D) package image

THS3112ID ACTIVE

Dual, Low-Noise, High Output Current, 110-MHz Amplifier

Same as: THS3112ID.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

THS3491IDDAR ACTIVE 900-MHz high-power-output current-feedback amplifier Wider supply (32V), higher slew rate (8,000V/µs), high output current (420mA) and lowest distortion at high output power levels from DC through values greater than 100MHz at 100Ω loads

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More THS3112 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 75 | TUBE

Features for the THS3112

  • Low Noise:
    • 2.9-pA/√Hz Noninverting Current Noise
    • 10.8-pA/√Hz Inverting Current Noise
    • 2.2-nV/√Hz Voltage Noise
  • Wide Supply Voltage Range: ±5 V to ± 15 V
  • Wide Output Swing:
    • 25-VPP Output Voltage, RL = 100 , ±15-V Supply
  • High Output Current: 150 mA (Min)
  • High Speed:
    • 110-MHz (–3-dB BW, G = 1, ±15 V)
    • 1550-V/µs Slew Rate (G = 2, ±15 V)
  • Low Distortion (G = 2):
    • –78 dBc (1 MHz, 2 VPP, 100- Load)
  • Low-Power Shutdown (THS3115)
    • 300-µA Shutdown Quiescent Current per Channel
  • Standard SOIC, SOIC PowerPAD™, and TSSOP PowerPAD Packages
  • Evaluation Module Available
  • APPLICATIONS
    • Communication Equipment
    • Video Distribution
    • Motor Drivers
    • Piezo Drivers

PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description for the THS3112

The THS3112/5 are low-noise, high-speed current feedback amplifiers, ideal for any application requiring high output current. The low noninverting current noise of 2.9 pA/√Hz and the low inverting current noise of 10.8pA/√Hz increase signal-to-noise ratios for enhanced signal resolution. The THS3112/5 can operate from ±5-V to ±15-V supply voltages, while drawing as little as 4.5 mA of supply current per channel. It offers low –78-dBc total harmonic distortion driving 2 VPP into a 100- load. The THS3115 features a low-power shutdown mode, consuming only 300-µA shutdown quiescent current per channel. The THS3112/5 are packaged in standard SOIC, SOIC PowerPAD™, and TSSOP PowerPAD packages.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more