THS3121

ACTIVE

Single, Low Noise, High Output Drive, 475mA Current-Feedback Amplifier

alarmNotifications Order now

Product details

Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 130 BW at Acl (MHz) 130 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1500 Vn at flatband (typ) (nV√Hz) 2.5 Vn at 1 kHz (typ) (nV√Hz) 2.5 Iq per channel (typ) (mA) 3.5 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 70 Input bias current (max) (pA) 4000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 475 2nd harmonic (dBc) 51 3rd harmonic (dBc) 50 Frequency of harmonic distortion measurement (MHz) 10
Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 130 BW at Acl (MHz) 130 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1500 Vn at flatband (typ) (nV√Hz) 2.5 Vn at 1 kHz (typ) (nV√Hz) 2.5 Iq per channel (typ) (mA) 3.5 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 70 Input bias current (max) (pA) 4000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 475 2nd harmonic (dBc) 51 3rd harmonic (dBc) 50 Frequency of harmonic distortion measurement (MHz) 10
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Low Noise:
    • 1 pA/√Hz Noninverting Current Noise
    • 10 pA/√Hz Inverting Current Noise
    • 2.5 nV/√Hz Voltage Noise
  • High Output Current Drive: 475 mA
  • High Slew Rate:
    • 1700 V/µs (RL = 50 , VO = 8 VPP)
  • Wide Bandwidth: 120 MHz (G = 2, RL = 50 )
  • Wide Supply Range: ±5 V to ±15 V
  • Power-Down Feature: (THS3120 Only)
  • APPLICATIONS
    • Video Distribution
    • Power FET Driver
    • Pin Driver
    • Capacitive Load Driver

All trademarks are the property of their respective owners.

  • Low Noise:
    • 1 pA/√Hz Noninverting Current Noise
    • 10 pA/√Hz Inverting Current Noise
    • 2.5 nV/√Hz Voltage Noise
  • High Output Current Drive: 475 mA
  • High Slew Rate:
    • 1700 V/µs (RL = 50 , VO = 8 VPP)
  • Wide Bandwidth: 120 MHz (G = 2, RL = 50 )
  • Wide Supply Range: ±5 V to ±15 V
  • Power-Down Feature: (THS3120 Only)
  • APPLICATIONS
    • Video Distribution
    • Power FET Driver
    • Pin Driver
    • Capacitive Load Driver

All trademarks are the property of their respective owners.

The THS3120 and THS3121 are low-noise, high-voltage, high output current drive, current-feedback amplifiers designed to operate over a wide supply range of ±5 V to ±15 V for today's high-performance applications.

The THS3120 offers a power saving mode by providing a power-down pin for reducing the 7-mA quiescent current of the device, when the device is not active.

These amplifiers provide well-regulated ac performance characteristics. Most notably, the 0.1-dB flat bandwidth is exceedingly high, reaching beyond 90 MHz. The unity-gain bandwidth of 130 MHz allows for good distortion characteristics at 10 MHz. Coupled with high 1700-V/µs slew rate, the THS3120 and THS3121 amplifiers allow for high output voltage swings at high frequencies.

The THS3120 and THS3121 are offered in an SOIC-8 (D) package and an MSOP-8 (DGN) PowerPAD package.

The THS3120 and THS3121 are low-noise, high-voltage, high output current drive, current-feedback amplifiers designed to operate over a wide supply range of ±5 V to ±15 V for today's high-performance applications.

The THS3120 offers a power saving mode by providing a power-down pin for reducing the 7-mA quiescent current of the device, when the device is not active.

These amplifiers provide well-regulated ac performance characteristics. Most notably, the 0.1-dB flat bandwidth is exceedingly high, reaching beyond 90 MHz. The unity-gain bandwidth of 130 MHz allows for good distortion characteristics at 10 MHz. Coupled with high 1700-V/µs slew rate, the THS3120 and THS3121 amplifiers allow for high output voltage swings at high frequencies.

The THS3120 and THS3121 are offered in an SOIC-8 (D) package and an MSOP-8 (DGN) PowerPAD package.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
THS3091 ACTIVE Single, high-voltage low-distortion current-feedback operational amplifier Wider bandwidth (305 MHz), slew rate (6000 V/µs), noise (1.1 nV/rtHz) and higher output current drive (310 mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Low-Noise, High-Output Drive, Current Feedback Operational Amplifiers datasheet (Rev. E) 12 Oct 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​