THS3201-EP
Enhanced Product 1.8-Ghz Low Distortion Current Feedback Amplifier
Similar functionality to the compared device
THS3201-EP
- Unity Gain Bandwidth: 1.8 GHz
- High Slew Rate: 6700 V/µs (G = 2 V/V, RL = 100
, 5-V Step)
- IMD3: &150;78 dBc at 20 MHz: (G = 10 V/V, RL = 100
, 2-VPP Envelope)
- Noise Figure: 11 dB (G = 10 V/V, RG = 28
, RF = 255
)
- Input Referred Noise (f > 10 MHz)
- Voltage Noise: 1.65 nV/
Hz
- Noninverting Current Noise: 13.4 pA/
Hz
- Inverting Current Noise: 20 pA/
Hz
- Voltage Noise: 1.65 nV/
- Output Drive: 100 mA
- Power-Supply Voltage Range: ±3.3 V to ±7.5 V
- SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
- Controlled Baseline
- One Assembly/Test Site
- One Fabrication Site
- Available in Military (–5°C/125°C) Temperature Range(1)
- Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability
- APPLICATIONS
- High-Resolution, High-Sampling-Rate Analog-to-Digital Converter Drivers
- High-Resolution, High-Sampling-Rate Digital-to-Analog Converter Output Buffers
- Test and Measurement
- ATE
Additional temperature ranges are available - contact factory
PowerPAD is a trademark of Texas Instruments.
The THS3201 is a wide-band, high-speed current-feedback amplifier, designed to operate over a wide supply range of ±3.3 V to ±7.5 V for todays high-performance applications.
The wide supply range, combined with low distortion and high slew rate, makes the THS3201 ideally suited for arbitrary waveform driver applications. The distortion performance also enables driving high-resolution and high-sampling rate ADCs.
High-voltage operation capabilties make the THS3201 especially suitable for many test, measurement, and ATE applications where lower-voltage devices do not offer enough voltage swing capabilty. Output rise and fall times are nearly independent of step size (to first-order appoximation), making the THS3201 ideal for buffering small to large step pulses with excellent linearity in high dynamic systems.
The THS3201 is offered in 8-pin SOIC and 8-pin MSOP with PowerPADTM packages.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Radiation & reliability report | THS3201MDGNREP Reliability Report | 05 Oct 2011 | |
* | Data sheet | 1.8-GHz Low Distortion Current Feedback Amplifier datasheet (Rev. B) | 08 Jan 2009 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location