16-pin (RGV) package image

THS3215IRGVT ACTIVE

DC to 650-MHz, Differential-to-Single-Ended, DAC Output Amplifier

ACTIVE Custom reel may be available
Same as: THS3215IRGVT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

THS3491IRGTR ACTIVE 900-MHz high-power-output current-feedback amplifier

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS3215IRGVR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More THS3215 information

Packaging information

Package | Pins VQFN (RGV) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the THS3215

  • Input stage: internal gain of 2 V/V
    • Buffered differential inputs
    • Single-ended low impedance output
    • Full-power bandwidth: 350 MHz (2 VPP)
  • Output stage: gain externally configurable
    • Full-power bandwidth: 270 MHz (5 VPP)
    • Slew rate: 3000 V/µs
    • SPDT input switch and multiplexer
  • Full signal path: input stage and output stage
    • HD2 (20 MHz, 5 VPP to 100 Ω load): –66 dBc
    • HD3 (20 MHz, 5 VPP to 100 Ω load): –68 dBc
    • 10 VPP Output to 100 Ω load using split ±6.5 V supply
    • 12 VPP Output to heavy capacitive loads using single 15 V supply
  • Internal DC reference buffer with low-impedance output
  • Power-supply range:
    • Split supply: ±4 V to ±7.9 V
    • Single supply: 8 V to 15.8 V

Description for the THS3215

The THS3215 combines the key signal-chain components required to interface with a complementary-current output, digital-to-analog converter (DAC).

The flexibility provided by this two-stage amplifier system delivers the low distortion, dc-coupled, differential to single-ended signal processing required by a wide range of systems.The input stage buffers the DAC resistive termination, and converts the signal from differential to single-ended with a fixed gain of 2 V/V. The differential to single-ended output is available externally for direct use, and can also be connected through an RLC filter or attenuator to the input of an internal output power stage (OPS). The wideband, current-feedback, output power stage provides all pins externally for flexible gain setting.

An internal 2 × 1 multiplexer (mux) to the output power stage noninverting input provides an easy means to select between the internal differential-to-single-ended stage (D2S) output or an external input.

An optional on-chip midsupply buffer provides a wideband, low-output-impedance source for biasing during single-supply operation through the signal-path stages. This feature provides very simple biasing for single-supply, ac-coupled applications operating up to a maximum 15.8-V supply. An external input to this buffer allows for a dc error-correction loop, or a simple output dc offset feature.

A companion device, the THS3217, provides the same functional features at higher quiescent power and bandwidth. The THS3215 and THS3217 support the emerging high-speed Texas Instruments DACs for AWG applications, such as the DAC38J82.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS3215IRGVR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more