8-pin (DDA) package image

THS3491IDDAR ACTIVE

900-MHz high-power-output current-feedback amplifier

ACTIVE Custom reel may be available
Same as: THS3491IDDAR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS3491IDDAT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | NiPdAuAg
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HSOIC (DDA) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the THS3491

  • Bandwidth:
    • 900 MHz (VO = 2 VPP, AV = 5 V/V)
    • 320 MHz (VO = 10 VPP, AV = 5 V/V)
  • Slew rate: 8000 V/µs (VO = 20 VPP)
  • Input voltage noise: 1.7 nV/√ Hz
  • Bipolar supply range: ±7 V to ±16 V
  • Single-supply range: 14 V to 32 V
  • Output swing: 28 VPP (±16-V supplies, 100-Ω load)
  • Linear output current: ±420 mA (typical)
  • 16.8-mA trimmed supply current (low temperature coefficient)
  • HD2 and HD3: less than –75 dBc (50 MHz, VO = 10 VPP, 100-Ω load)
  • Rise and fall time: 1.3 ns (10-V step)
  • Overshoot: 1.5% (10-V step, AV = 5 V/V)
  • Current limit and thermal shutdown protection
  • Power down feature

Description for the THS3491

The THS3491 current feedback amplifier (CFA) provides a new level of performance for applications requiring the lowest distortion at high output power levels from DC through values greater than 100 MHz at 100-Ω loads. Although specified at a gain of 5 V/V, this current feedback design holds near constant bandwidth and distortion over a wide range of gains.

The 8000 V/µs of slew rate delivers an output of 10 VPP into demanding loads with low distortion through 100 MHz. The 900-MHz, small-signal bandwidth delivers a low overshoot of less than 1.5% for a 10-V step, and rise and fall times of less than 1.3 ns. Peak output current drive values greater than 500 mA enable driving heavy capacitive loads with fast signals.

New designs benefit from the lowest distortion using the VQFN-16 (RGT) package, whereas the 8-pin HSOIC (DDA) package (with PowerPAD™) upgrades existing THS3091 or THS3095 designs. Lower output headroom for the THS3491 provides more output swing on the same ±15-V supplies versus legacy THS3091 or THS3095 options.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS3491IDDAT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more