Packaging information
| Package | Pins HVSSOP (DGN) | 8 |
| Operating temperature range (°C) |
| Package qty | Carrier 80 | TUBE |
Features for the THS4042
- C-Stable Amplifiers Drive Any Capacitive Load
- High Speed
- 165 MHz Bandwidth (-3 dB); CL = 0 pF
- 100 MHz Bandwidth (-3 dB); CL = 100 pF
- 35 MHz Bandwidth (-3 dB); CL = 1000 pF
- 400 V/us Slew Rate
- Unity Gain Stable
- High Output Drive, IO = 100 mA (typ)
- Very Low Distortion
- THD = -75 dBc (f = 1 MHz, RL = 150
) - THD = -89 dBc (f = 1 MHz, RL = 1 k
)
- THD = -75 dBc (f = 1 MHz, RL = 150
- Wide Range of Power Supplies
- VCC = ±5 V to ±15 V
- Available in Standard SOIC or MSOP PowerPADTM Package
- Evaluation Module Available
Description for the THS4042
The THS4041 and THS4042 are single/dual, high-speed voltage feedback amplifiers capable of driving any capacitive load. This makes them ideal for a wide range of applications including driving video lines or buffering ADCs. The devices feature high 165-MHz bandwidth and 400-V/usec slew rate. The THS4041/2 are stable at all gains for both inverting and noninverting configurations. For video applications, the THS4041/2 offer excellent video performance with 0.01% differential gain error and 0.01° differential phase error. These amplifiers can drive up to 100 mA into a 20-
load and operate off power supplies ranging from ±5V to ±15V.