8-pin (DRB) package image

THS4211DRBR ACTIVE

Ultra-Low-Distortion, High-Speed Operational Amplifier with Shutdown

ACTIVE Custom reel may be available
Same as: THS4211DRBR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

OPA817DTKR ACTIVE 800-MHz, high-precision unity-gain-stable FET-input operational amplifier

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS4211DRBT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More THS4211 information

Packaging information

Package | Pins VSON (DRB) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the THS4211

  • Unity-Gain Stability
  • Wide Bandwidth: 1 GHz
  • High Slew Rate: 970 V/µs
  • Low Distortion:
    • –90 dBc THD at 30 MHz
    • 130-MHz Bandwidth (0.1 dB, G = 2)
    • 0.007% Differential Gain
    • 0.003° Differential Phase
  • High Output Drive, IO = 170 mA
  • Excellent Video Performance:
    • 130-MHz Bandwidth (0.1 dB, G = 2)
    • 0.007% Differential Gain
    • 0.003° Differential Phase
  • Supply Voltages
    • +5 V, ±5 V, +12 V, +15 V
  • Power Down Functionality (THS4215)
  • Evaluation Module Available
  • APPLICATIONS
    • High Linearity ADC Preamplifier
    • Differential to Single-Ended Conversion
    • DAC Output Buffer
    • Active Filtering
    • Video Applications

All trademarks are the property of their respective owners.

Description for the THS4211

The THS4211 and THS4215 are high slew rate, unity-gain stable, voltage feedback amplifiers designed to run from supply voltages as low as 5 V and as high as 15 V. The THS4215 offers the same performance as the THS4211 with the addition of power-down capability. The combination of high slew rate, wide bandwidth, low distortion, and unity-gain stability make the THS4211 and THS4215 high-performance devices across multiple ac specifications.

Designers using the THS4211 are rewarded with higher dynamic range over a wider frequency band without the stability concerns of decompensated amplifiers. These devices are available in SOIC, MSOP with PowerPAD, and leadless MSOP with PowerPAD packages.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS4211DRBT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more