THS4215

ACTIVE

High-Speed, Ultra-Low-Distortion, Operational Amplifier with Shutdown

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15 GBW (typ) (MHz) 1000 BW at Acl (MHz) 1000 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 970 Vn at flatband (typ) (nV√Hz) 7 Vn at 1 kHz (typ) (nV√Hz) 7 Iq per channel (typ) (mA) 19 Vos (offset voltage at 25°C) (max) (mV) 12 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 56 Input bias current (max) (pA) 15000000 Offset drift (typ) (µV/°C) 40 Iout (typ) (mA) 170 2nd harmonic (dBc) 78 3rd harmonic (dBc) 68 Frequency of harmonic distortion measurement (MHz) 30
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15 GBW (typ) (MHz) 1000 BW at Acl (MHz) 1000 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 970 Vn at flatband (typ) (nV√Hz) 7 Vn at 1 kHz (typ) (nV√Hz) 7 Iq per channel (typ) (mA) 19 Vos (offset voltage at 25°C) (max) (mV) 12 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 56 Input bias current (max) (pA) 15000000 Offset drift (typ) (µV/°C) 40 Iout (typ) (mA) 170 2nd harmonic (dBc) 78 3rd harmonic (dBc) 68 Frequency of harmonic distortion measurement (MHz) 30
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6 VSON (DRB) 8 9 mm² 3 x 3 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Unity-Gain Stability
  • Wide Bandwidth: 1 GHz
  • High Slew Rate: 970 V/µs
  • Low Distortion:
    • –90 dBc THD at 30 MHz
    • 130-MHz Bandwidth (0.1 dB, G = 2)
    • 0.007% Differential Gain
    • 0.003° Differential Phase
  • High Output Drive, IO = 170 mA
  • Excellent Video Performance:
    • 130-MHz Bandwidth (0.1 dB, G = 2)
    • 0.007% Differential Gain
    • 0.003° Differential Phase
  • Supply Voltages
    • +5 V, ±5 V, +12 V, +15 V
  • Power Down Functionality (THS4215)
  • Evaluation Module Available
  • APPLICATIONS
    • High Linearity ADC Preamplifier
    • Differential to Single-Ended Conversion
    • DAC Output Buffer
    • Active Filtering
    • Video Applications

All trademarks are the property of their respective owners.

  • Unity-Gain Stability
  • Wide Bandwidth: 1 GHz
  • High Slew Rate: 970 V/µs
  • Low Distortion:
    • –90 dBc THD at 30 MHz
    • 130-MHz Bandwidth (0.1 dB, G = 2)
    • 0.007% Differential Gain
    • 0.003° Differential Phase
  • High Output Drive, IO = 170 mA
  • Excellent Video Performance:
    • 130-MHz Bandwidth (0.1 dB, G = 2)
    • 0.007% Differential Gain
    • 0.003° Differential Phase
  • Supply Voltages
    • +5 V, ±5 V, +12 V, +15 V
  • Power Down Functionality (THS4215)
  • Evaluation Module Available
  • APPLICATIONS
    • High Linearity ADC Preamplifier
    • Differential to Single-Ended Conversion
    • DAC Output Buffer
    • Active Filtering
    • Video Applications

All trademarks are the property of their respective owners.

The THS4211 and THS4215 are high slew rate, unity-gain stable, voltage feedback amplifiers designed to run from supply voltages as low as 5 V and as high as 15 V. The THS4215 offers the same performance as the THS4211 with the addition of power-down capability. The combination of high slew rate, wide bandwidth, low distortion, and unity-gain stability make the THS4211 and THS4215 high-performance devices across multiple ac specifications.

Designers using the THS4211 are rewarded with higher dynamic range over a wider frequency band without the stability concerns of decompensated amplifiers. These devices are available in SOIC, MSOP with PowerPAD, and leadless MSOP with PowerPAD packages.

The THS4211 and THS4215 are high slew rate, unity-gain stable, voltage feedback amplifiers designed to run from supply voltages as low as 5 V and as high as 15 V. The THS4215 offers the same performance as the THS4211 with the addition of power-down capability. The combination of high slew rate, wide bandwidth, low distortion, and unity-gain stability make the THS4211 and THS4215 high-performance devices across multiple ac specifications.

Designers using the THS4211 are rewarded with higher dynamic range over a wider frequency band without the stability concerns of decompensated amplifiers. These devices are available in SOIC, MSOP with PowerPAD, and leadless MSOP with PowerPAD packages.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
OPA817 ACTIVE 800-MHz, high-precision unity-gain-stable FET-input operational amplifier Lower noise (4.5 nV√Hz), higher precision (0.25 mV), and higher slew rate (1,000 V/us)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet THS4211, THS4215: Low-Distortion High-Speed Voltage Feedback Amplifier datasheet (Rev. E) 27 Sep 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​