8-pin (D) package image

THS4222D ACTIVE

Low-Distortion High-Speed Rail-to-Rail Output

Same as: THS4222D.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Pin-for-pin with same functionality to the compared device.

LMH6655MAX/NOPB ACTIVE Dual Channel, Low Power, 250 MHz, Low Noise Amplifiers

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS4222DR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More THS4222 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 75 | TUBE

Features for the THS4222

  • Rail-to-Rail Output Swing
    • VO = –4.8/4.8 (RL = 2 k)
  • High Speed
    • 230 MHz Bandwidth (–3 dB, G= 1)
    • 975 V/µs Slew Rate
  • Ultra-Low Distortion
    • HD2 = –90 dBc (f = 5 MHz, RL = 499)
    • HD3 = –100 dBc (f = 5 MHz, RL = 499)
  • High Output Drive, IO = 100 mA (typ)
  • Excellent Video Performance
    • 40 MHz Bandwidth (0.1 dB, G = 2)
    • 0.007% Differential Gain
    • 0.007° Differential Phase
  • Wide Range of Power Supplies
    • VS = 3 V to 15 V
  • Power-Down Mode (THS4225/6)
  • Evaluation Module Available
  • APPLICATIONS
    • Low-Voltage Analog-to-Digital Converter Preamplifier
    • Active Filtering
    • Video Applications

Description for the THS4222

The THS4222 family is a set of rail-to-rail output single, dual, and triple low-voltage, high-output swing, low-distortion high-speed amplifiers ideal for driving data converters, video switching or low distortion applications. This family of voltage feedback amplifiers can operate from a single 15-V power supply down to a single 3-V power supply while consuming only 14 mA of quiescent current per channel. In addition, the family offers excellent ac performance with 230-MHz bandwidth, 975-V/µs slew rate and harmonic distortion (THD) at –90 dBc at 5 MHz.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS4222DR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more